(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
T-Max P series cutting unit for highly productive external turning of large to medium-sized parts
Applicable Tip Shape | S (Rectangular) | Application | Outer Diameter / Post-Grinding | Selfishly | No-hand |
---|---|---|---|---|---|
Cutting Angle(°) | 45 | Function Width(mm) | 0.5 | Function Height(mm) | 0 |
Function Length(mm) | 65 | Tip Size | 19 | iC | 3/4 |
Connection Size(mm) | C5 | Maximum Ramping Angle(°) | 40 | Maximum Protrusion Quantity(mm) | 65 |
Connection Diameter(mm) | 50 | Lead Angle(°) | 45 | Mass(Kg) | 0.7 |
Overall Length(mm) | 95 |
Please check the type/dimensions/specifications of the part C5-DSDNN-00065-19 in the T-Max P Cutting Unit For Turning, C-DSDNN series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy