(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T-Max P Cutting Unit For Turning, C-DRSNR/L

T-Max P Cutting Unit For Turning, C-DRSNR/L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      32,604₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

T-Max P series cutting unit for highly productive external turning of large to medium-sized parts

Part Number
C5-DRSNL-35060-12
C5-DRSNR-35060-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSelfishly

₹ 32,603.87

1 Piece(s) 6 Day(s) or more Left-hand

₹ 32,603.87

1 Piece(s) 6 Day(s) or more Right-hand

Loading...

  1. 1

Basic Information

Applicable Tip Shape R (Circular) Application Outer Diameter / End Face / Profiling Function Width(mm) 35
Function Height(mm) 0 Function Length(mm) 60 Tip Size 12
iC 1/2 Connection Size(mm) C5 Maximum Ramping Angle(°) 40
Maximum Protrusion Quantity(mm) 60 Connection Diameter(mm) 50 Mass(Kg) 0.7
X
whatsapp-qr whatsapp-icon