(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 26/5/2024 to 4:30 (IST) 27/5/2024. We apologize for the inconvenience.
  • Due to the state election, our head office and warehouse in Gurgaon will be closed on Saturday, May 25th.

CoroCut 1/2 For Profiling (Part Number)

CoroCut 1/2 For Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For grooving
For low-feed machining
Seat size: F
Width: 3.0 mm
Full R

Part Number
N123J2-0635-RM-3115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape work material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Minor relief angle
(°)
Groove Width Tolerance Nose R tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

₹ 2,924.25

10 Piece(s) 6 Day(s) or more [Other] OtherSteel / Cast IronNo-hand[Other] Other6.35 mmGC311511Medium feed7+0.10/0±0.103.1822.00J-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Available corners 2

Please check the type/dimensions/specifications of the part N123J2-0635-RM-3115 in the CoroCut 1/2 For Profiling series.

Product variants

Part Number
N123F2-0300-RM-3115
N123F2-0300-RM-525
N123F2-0300-RO-1125
N123J2-0635-RO-1125
N123J2-0635-RO-S05F
N123K2-0714-RO-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape work material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Minor relief angle
(°)
Groove Width Tolerance Nose R tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

₹ 2,766.20

10 Piece(s) 6 Day(s) or more [Other] OtherSteel / Cast IronNo-hand[Other] Other3.00 mmGC311511Medium feed7+0.10/0±0.101.518.60F-

₹ 2,766.20

10 Piece(s) 6 Day(s) or more [Other] OtherSteelNo-hand[Other] Other3.00 mmCT52511Medium feed7+0.10/0±0.101.518.60F609-8304

₹ 3,607.35

10 Piece(s) 6 Day(s) or more [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand[Other] Other3.00 mmGC112511Low feed7± 0.02±0.101.518.70F609-8312

₹ 4,330.62

10 Piece(s) 6 Day(s) or more [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand[Other] Other6.35 mmGC112511Low feed7± 0.02±0.103.1822.00J-

₹ 4,018.53

10 Piece(s) 6 Day(s) or more [Other] OtherHeat-resistant alloy, titanium alloyNo-hand[Other] Other6.35 mmS05F11Low feed7± 0.02±0.103.1822.00J-

₹ 4,534.20

10 Piece(s) 6 Day(s) or more [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand[Other] Other7.14 mmGC112511Low feed7± 0.02±0.103.5721.60K-