(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroCut 1/2 For Profiling (Part Number)

CoroCut 1/2 For Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For grooving
For low-feed machining
Seat size: F
Width: 3.0 mm
Full R

Part Number
N123L2-0800-RM-2135
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape work material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Minor relief angle
(°)
Groove Width Tolerance Nose R tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

₹ 4,137.75

10 Piece(s) 6 Day(s) or more [Other] OtherSteel / Stainless SteelNo-hand[Other] Other8.00 mmGC213511Medium feed7+0.10/0±0.10427.00L-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Available corners 2