(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For parting
For high-feed machining
Seat size: G
Width: 3.0 mm
Part Number |
---|
N123H2-0400-0002-CM-525 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Other Nose R (mm) | Maximum Cutting (mm) | Dimension ψ r (°) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,997.91 | 10 Piece(s) | 6 Day(s) or more | Steel | No-hand | 0.2 | 4.0 mm | CT525 | Medium feed | 6 | - | 24.1 | 0 | H | - |
Loading...
Shape | Other | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
Tip relief angle(°) | 7 | Groove Width Tolerance | +0.10/0 | Nose R tolerance | ±0.10 |
Please check the type/dimensions/specifications of the part N123H2-0400-0002-CM-525 in the CoroCut 1/2 For Parting series.
Part Number |
---|
L123F2-0250-0502-CM-1125 |
L123F2-0250-0502-CM-1145 |
L123F2-0250-0502-CM-2135 |
N123H2-0400-0003-CR-1125 |
N123H2-0400-0003-CR-2135 |
N123H2-0400-0003-CR-3115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | work material | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Material type | Specifications | Minor relief angle (°) | Other Nose R (mm) | Maximum Cutting (mm) | Dimension ψ r (°) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,901.47 | 10 Piece(s) | 6 Day(s) or more | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 2.5 mm | GC1125 | Medium feed | 5 | - | 18.9 | 5 | F | - | ||
₹ 2,901.47 | 10 Piece(s) | 6 Day(s) or more | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 2.5 mm | GC1145 | Medium feed | 5 | - | 18.9 | 5 | F | - | ||
₹ 2,641.64 | 10 Piece(s) | 6 Day(s) or more | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy | Left-hand | 0.2 | 2.5 mm | GC2135 | Medium feed | 5 | - | 18.9 | 5 | F | - | ||
₹ 3,297.95 | 10 Piece(s) | 6 Day(s) or more | Steel / Stainless Steel / Cast Iron | No-hand | [Other] Other | 4.0 mm | GC1125 | High feed | 7 | 0.3 | 23.7 | 0 | H | 609-8436 | ||
₹ 2,997.91 | 10 Piece(s) | 6 Day(s) or more | Steel / Stainless Steel | No-hand | [Other] Other | 4.0 mm | GC2135 | High feed | 7 | 0.3 | 23.7 | 0 | H | - | ||
₹ 2,637.62 | 10 Piece(s) | 6 Day(s) or more | Steel / Cast Iron | No-hand | [Other] Other | 4.0 mm | GC3115 | High feed | 7 | 0.3 | 23.7 | 0 | H | - |