(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CoroCut 1/2 For Parting (Part Number)

CoroCut 1/2 For Parting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,332₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For parting
For high-feed machining
Seat size: G
Width: 3.0 mm

Part Number
N123G2-0300-0003-CR-525
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

₹ 2,492.96

10 Piece(s) 6 Day(s) or more SteelNo-hand[Other] Other3.0 mmCT525High feed60.318.90G-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Tip relief angle(°) 7 Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10