(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroCut 1/2 For Parting (Part Number)

CoroCut 1/2 For Parting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,332₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
CoroCut 2 inserts
Solid carbide-coated tip
For parting and grooving
The rail lock provides high clamp rigidity
2-cutting-edge specification
For parting
For high-feed machining
Seat size: G
Width: 3.0 mm

Part Number
N123F2-0250-0003-CR-3115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

₹ 2,332.24

10 Piece(s) 6 Day(s) or more Steel / Cast IronNo-hand[Other] Other2.5 mmGC3115High feed60.318.90F-

Loading...

  1. 1

Basic Information

Shape Other Application Grooving / Parting Available corners 2
Tip relief angle(°) 7 Groove Width Tolerance +0.10/0 Nose R tolerance ±0.10

Please check the type/dimensions/specifications of the part N123F2-0250-0003-CR-3115 in the CoroCut 1/2 For Parting series.

Product variants

Part Number
L123F2-0250-0502-CM-1125
L123F2-0250-0502-CM-1145
L123F2-0250-0502-CM-2135
N123G2-0300-0002-CM-3115
N123G2-0300-0002-CM-525
N123G2-0300-0003-CR-2135
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Specifications Minor relief angle
(°)
Other Nose R
(mm)
Maximum Cutting
(mm)
Dimension ψ r
(°)
Sheet size Trusco Code

₹ 2,901.47

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1125Medium feed5-18.95F-

₹ 2,901.47

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC1145Medium feed5-18.95F-

₹ 2,641.64

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Heat-resistant alloy, titanium alloyLeft-hand0.22.5 mmGC2135Medium feed5-18.95F-

₹ 2,834.51

10 Piece(s) 6 Day(s) or more Steel / Cast IronNo-hand0.23.0 mmGC3115Medium feed7-18.90G-

₹ 2,834.51

10 Piece(s) 6 Day(s) or more SteelNo-hand0.23.0 mmCT525Medium feed7-18.90G-

₹ 2,834.51

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelNo-hand[Other] Other3.0 mmGC2135High feed60.318.90G609-8363