(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
High clamp rigidity
For turning
For low-feed machining
Seat size: K
Width: 6.0 mm
Part Number |
---|
N123L2-0800-0008-TF-1125 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | work material | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Material type | Tip relief angle (°) | Specifications | Minor relief angle (°) | Groove Width Tolerance | Nose R tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,543.58 | 10 Piece(s) | 8 Day(s) or more | [Other] Other | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | No-hand | 0.8 | 8.00 mm | GC1125 | 7 | Low feed | 7 | +0.10/0 | ±0.10 | - | 28.00 | L | - |
Loading...
Application | Grooving / Parting | Available corners | 2 |
---|
Please check the type/dimensions/specifications of the part N123L2-0800-0008-TF-1125 in the CoroCut 1/2 For Profiling series.
Part Number |
---|
N123H2-0400-0004-TF-1005 |
N123H2-0400-0004-TF-3115 |
N123H2-0400-0004-TF1125 |
N123J2-0500-0004-TF-1005 |
N123L2-0800-0008-TF-2135 |
N123L2-0800-0008-TF-3115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | work material | Selfishly | Nose R | Groove Width (For Grooving / Plunging) | Material type | Tip relief angle (°) | Specifications | Minor relief angle (°) | Groove Width Tolerance | Nose R tolerance | Other Nose R (mm) | Maximum Cutting (mm) | Sheet size | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,220.25 | 10 Piece(s) | 8 Day(s) or more | [Other] Other | Stainless Steel / Heat-resistant alloy, titanium alloy | No-hand | 0.4 | 4.00 mm | GC1005 | 7 | Low feed | 6.5 | +0.10/0 | ±0.10 | - | 23.3 | H | - | ||
₹ 3,143.91 | 10 Piece(s) | 6 Day(s) or more | [Other] Other | Steel / Cast Iron | No-hand | 0.4 | 4.00 mm | GC3115 | 7 | Low feed | 6.5 | +0.10/0 | ±0.10 | - | 23.3 | H | - | ||
₹ 3,292.58 | 10 Piece(s) | 7 Day(s) or more | - | - | - | 0.4 | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 3,394.38 | 10 Piece(s) | 8 Day(s) or more | [Other] Other | Stainless Steel / Heat-resistant alloy, titanium alloy | No-hand | 0.4 | 5.00 mm | GC1005 | 7 | Low feed | 6.5 | +0.10/0 | ±0.10 | - | 23.3 | J | - | ||
₹ 4,137.75 | 10 Piece(s) | 8 Day(s) or more | [Other] Other | Steel / Stainless Steel | No-hand | 0.8 | 8.00 mm | GC2135 | 7 | Low feed | 7 | +0.10/0 | ±0.10 | - | 28.00 | L | - | ||
₹ 4,137.75 | 10 Piece(s) | 6 Day(s) or more | [Other] Other | Steel / Cast Iron | No-hand | 0.8 | 8.00 mm | GC3115 | 7 | Low feed | 7 | +0.10/0 | ±0.10 | - | 28.00 | L | - |