(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroCut 1/2 For Profiling (Part Number)

CoroCut 1/2 For Profiling
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,970₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
High clamp rigidity
For turning
For low-feed machining
Seat size: K
Width: 6.0 mm

Part Number
N123G2-0300-0003-TF-3115
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShape work material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Minor relief angle
(°)
Groove Width Tolerance Nose R tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

₹ 2,969.78

10 Piece(s) 6 Day(s) or more [Other] OtherSteel / Cast IronNo-hand[Other] Other3.00 mmGC31157Low feed7+0.10/0±0.100.318.50G-

Loading...

  1. 1

Basic Information

Application Grooving / Parting Available corners 2

Please check the type/dimensions/specifications of the part N123G2-0300-0003-TF-3115 in the CoroCut 1/2 For Profiling series.

Product variants

Part Number
N123G2-0300-0003-TF-1005
N123H2-0400-0004-TF-1005
N123H2-0400-0004-TF-3115
N123H2-0400-0004-TF1125
N123J2-0500-0004-TF-1005
N123J2-0500-0004-TF-1125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape work material Selfishly Nose R Groove Width (For Grooving / Plunging) Material type Tip relief angle
(°)
Specifications Minor relief angle
(°)
Groove Width Tolerance Nose R tolerance Other Nose R
(mm)
Maximum Cutting
(mm)
Sheet size Trusco Code

₹ 3,036.76

10 Piece(s) 6 Day(s) or more [Other] OtherStainless Steel / Heat-resistant alloy, titanium alloyNo-hand[Other] Other3.00 mmGC10057Low feed7+0.10/0±0.100.318.50G-

₹ 3,220.25

10 Piece(s) 6 Day(s) or more [Other] OtherStainless Steel / Heat-resistant alloy, titanium alloyNo-hand0.44.00 mmGC10057Low feed6.5+0.10/0±0.10-23.3H-

₹ 3,143.91

10 Piece(s) 6 Day(s) or more [Other] OtherSteel / Cast IronNo-hand0.44.00 mmGC31157Low feed6.5+0.10/0±0.10-23.3H-

₹ 3,292.58

10 Piece(s) 7 Day(s) or more ---0.4-----------

₹ 3,394.38

10 Piece(s) 6 Day(s) or more [Other] OtherStainless Steel / Heat-resistant alloy, titanium alloyNo-hand0.45.00 mmGC10057Low feed6.5+0.10/0±0.10-23.3J-

₹ 3,655.56

10 Piece(s) 6 Day(s) or more [Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyNo-hand0.45.00 mmGC11257Low feed6.5+0.10/0±0.10-23.3J609-8541