(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

T-Max P CBN Negative Insert For Turning (Diamond Shaped 80°) (Part Number)

T-Max P CBN Negative Insert For Turning (Diamond Shaped 80°)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,549₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CNGA120412S01030AWG7015
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)
Other Nose R
(mm)
Trusco Code

₹ 20,582.82

5 Piece(s) 14 Day(s) or more High Hardness Material1.24.76±0.13120.57015ANegative Land + Round Honing0.1302.7--

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Application Outer Diameter/Inner Diameter Available corners 2
Rake angle Negative Selfishly No-hand Tip relief angle(°) 0

Please check the type/dimensions/specifications of the part CNGA120412S01030AWG7015 in the T-Max P CBN Negative Insert For Turning (Diamond Shaped 80°) series.

Product variants

Part Number
CNGA090308S02035A-7025
CNGA090308T01030AWH-7015
CNGA120404S01030AWH7025
CNGA120412S01030AWH7025
CNGA120412S015256050
CNGA120412S01530B7525
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipwork material Nose R s (Chip Thickness)
(mm)
S Tolerance
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Blade tip processing Negative land width
(mm)
Negative land angle
(°)
Cutting Width
(mm)
Other Nose R
(mm)
Trusco Code

₹ 15,436.87

5 Piece(s) 6 Day(s) or more High Hardness Material0.8----7025ANegative land + Round honing0.15352--

₹ 17,754.02

5 Piece(s) 6 Day(s) or more High Hardness Material0.8----7015ANegative land0.1302.2--

₹ 20,582.82

5 Piece(s) 12 Day(s) or more High Hardness Material0.44.76±0.13120.57025ANegative Land + Round Honing0.1302.8--

₹ 20,582.82

5 Piece(s) 12 Day(s) or more High Hardness Material1.24.76±0.13120.57025ANegative Land + Round Honing0.1302.7--

₹ 2,430.02

10 Piece(s) 14 Day(s) or more High Hardness Material1.24.76±0.13120.56500ANegative Land + Round Honing0.1525---

₹ 17,582.58

5 Piece(s) 7 Day(s) or more --------------