(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Multi-Functional Tool CoroPlex MT, For Turning & Milling On Multi-Task Machines

Multi-Functional Tool CoroPlex MT, For Turning & Milling On Multi-Task Machines
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      80,077₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

1 milling tool and 4 turning tools in one
Reduced tool change time

Part Number
M-32C5-39011C09D07
M-32C6-39011C09D07
M-40C6-39018C12D11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions D 5m
(mm)
Mass
(kg)
Tip Size
(mm)
Gauge Chip

₹ 80,077.36

1 Piece(s) 5 Day(s) or more 32 mm1301200078.550111R390-11

₹ 107,350.09

1 Piece(s) 7 Day(s) or more 32 mm1651200078.5631.711R390-11

₹ 91,975.20

1 Piece(s) 5 Day(s) or more 40 mm1651000090.1631.718R390-18
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions D 5m
(mm)
Mass
(kg)
Tip Size
(mm)
Gauge Chip

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Cast Iron / Titanium Mounting Method Centering Plug
Finish category Finishing Number of flutes(sheet) 2 Maximum Cutting Depth (Ad)(mm) 10
Rake angle(°) - Dimensions λs(mm) - Minimum Machining Diameter(mm) -
Inscribed Circle (IC) -
X
whatsapp-qr whatsapp-icon
Close

Comparison list