(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

600-Q Cylindrical Shank For Blade Machining

600-Q Cylindrical Shank For Blade Machining
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,401₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Round insert profiling milling cutter CoroMill™ for a wide range of applications600
Round insert concept with positive axial cutting edge angle

Part Number
600-025A25-10H
600-032A32-10H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Connection Diameter
(mm)
Details Type Coolant Mass
(kg)
Specifications Blade distribution Maximum Machining Diameter
(mm)
Tool Diameter
(mm)

₹ 43,400.73

1 Piece(s) 7 Day(s) or more 1502532230025Cylindrical ShankCoolant Center Through0.5Coolant Center Through, Machining Diameter of Rake Face Contact Part: 15 mmUnequally Divided2515

₹ 51,445.13

1 Piece(s) 7 Day(s) or more 190--17,40032Cylindrical shankCoolant center-through1.1Coolant center-through, processing diameter of rake surface contact area: 22 mmEqual division3222
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Connection Diameter
(mm)
Details Type Coolant Mass
(kg)
Specifications Blade distribution Maximum Machining Diameter
(mm)
Tool Diameter
(mm)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel Mounting Method Arbor
Finish category Finishing Maximum Cutting Depth (Ad)(mm) 5 Underneck length (ℓ1)(mm) 31
Tip Size(mm) 10
X
whatsapp-qr whatsapp-icon
Close

Comparison list