(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

600-Q Arbor Mount For Blade Machining

600-Q Arbor Mount For Blade Machining
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,191₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Round insert profiling milling cutter CoroMill™ for a wide range of applications600
Round insert concept with positive axial cutting edge angle

600-Q Arbor Mount For Blade Machining
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,191₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
600-040Q16-10H
600-040Q16-12H
600-042Q16-10H
600-050Q22-10H
600-050Q22-12H
600-050Q22-12M
600-052Q22-10H
600-052Q22-12H
600-063Q22-12H
600-063Q22-12M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Connection Diameter
(mm)
Details Type Coolant Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Maximum Machining Diameter
(mm)
Tool Diameter
(mm)

₹ 61,055.29

1 Piece(s) 7 Day(s) or more --522,70016Arbor mountedCoolant center-through0.2Coolant center-through, processing diameter of rake surface contact area: 30 mm10Unequal division4030

₹ 56,190.60

1 Piece(s) 5 Day(s) or more ---20,90016Arbor mountedCoolant center-through0.2Coolant center-through, processing diameter of rake surface contact area: 28 mm12Unequal division4028

₹ 61,055.29

1 Piece(s) 5 Day(s) or more --522,20016Arbor mountedCoolant center-through0.2Coolant center-through, processing diameter of rake surface contact area: 32 mm10Unequal division4232

₹ 69,004.58

1 Piece(s) 5 Day(s) or more --520,30022Arbor mountedCoolant center-through0.2Coolant center-through, processing diameter of rake surface contact area: 40 mm10Unequal division5040

₹ 64,259.11

1 Piece(s) 7 Day(s) or more ---18,70022Arbor mountedCoolant center-through0.3Coolant center-through, processing diameter of rake surface contact area: 38 mm12Unequal division5038

₹ 59,394.44

1 Piece(s) 7 Day(s) or more ---18,70022Arbor mountedCoolant center-through0.2Coolant center-through, processing diameter of rake surface contact area: 38 mm12Unequal division5038

₹ 69,027.36

1 Piece(s) 5 Day(s) or more 40651990022Arbor MountingCoolant Center Through0.3Coolant Center Through, Machining Diameter of Rake Face Contact Part: 42mm10Unequally Divided5242

₹ 64,259.11

1 Piece(s) 5 Day(s) or more ---18,30022Arbor mountedCoolant center-through0.3Coolant center-through, processing diameter of rake surface contact area: 40 mm12Unequal division5240

₹ 81,936.44

1 Piece(s) 5 Day(s) or more ---16,70022Arbor mountedCoolant center-through0.5Coolant center-through, processing diameter of rake surface contact area: 51 mm12Unequal division6351

₹ 77,071.76

1 Piece(s) 5 Day(s) or more ---16,70022Arbor mountedCoolant center-through0.5Coolant center-through, processing diameter of rake surface contact area: 51 mm12Unequal division6351
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOverall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Connection Diameter
(mm)
Details Type Coolant Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Maximum Machining Diameter
(mm)
Tool Diameter
(mm)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel Mounting Method Arbor
Finish category Finishing
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language