(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill 790 (Aluminum End Mill) Shoulder Cutting / End Mill Cylindrical Shank R790-A (Part Number)

CoroMill 790 (Aluminum End Mill) Shoulder Cutting / End Mill Cylindrical Shank R790-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      74,011₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shoulder milling cutter for aluminum alloy
Serrated tip mounting for high reliability and reduced impact of tip tolerance on cutter diameter

Part Number
R790-025A25S2-16L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Details Type Dimension L3
(mm)
Coolant Mass
(kg)
Specifications Blade distribution

₹ 74,011.24

1 Piece(s) 5 Day(s) or more 25 mm12525260,300Cylindrical shank50Coolant center-through0.6Coarse pitch (low number of blades)Equal division

Loading...

  1. 1

Basic Information

Machining Application Side work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 12
Cutting Angle (κr)(°) 90 Tip Size(mm) 16 Program Length(mm) -
X
whatsapp-qr whatsapp-icon