(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill 790 (Aluminum End Mill) Shoulder Cutting / End Mill Coromant Capto R790-C

CoroMill 790 (Aluminum End Mill) Shoulder Cutting / End Mill Coromant Capto R790-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      76,766₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Shoulder milling cutter for aluminum alloy
Serrated tip mounting for high reliability and reduced impact of tip tolerance on cutter diameter

Part Number
R790-025C5S2-16L
R790-032C5S2-16M
R790-036C3S1-16H
R790-036C3S1-16L
R790-040C4S1-16M
R790-040C4S2-22M
R790-040C5S1-16M
R790-044C4S1-16H
R790-044C4S1-16M
R790-044C4S1-22H
R790-044C4S1-22M
R790-050C5S1-16H
R790-050C5S1-22L
R790-050C5S2-22L
R790-050C5S2-22M
R790-054C5S1-16H
R790-054C5S1-16M
R790-054C5S2-22H
R790-054C5S2-22M
R790-063C6S1-22M
R790-063C6S2-22M
R790-066C6S1-16H
R790-066C6S1-22H
R790-066C6S1-22M
R790-080C8S1-22H
R790-080C8S1-22M
R790-084C8S1-16H
R790-084C8S1-22H
R790-084C8S1-22HX
R790-100C8S1-22H
R790-100C8S1-22M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Program Length
(mm)

₹ 76,766.38

1 Piece(s) 5 Day(s) or more 25 mmCentering Plug3521228000500.8Course Pitch (Small Number of Blades)1674

₹ 95,010.25

1 Piece(s) 7 Day(s) or more 32 mmCentering Plug3531228000641.1Cross Pitch (Medium Number of Blades)1688

₹ 104,027.05

1 Piece(s) 5 Day(s) or more 36 mmCentering Plug2241244560500.8Extra Cross Pitch (Large Number of Blades)1667

₹ 81,111.36

1 Piece(s) 7 Day(s) or more 36 mmCentering Plug2221245600500.8Course Pitch (Small Number of Blades)1667

₹ 93,838.29

1 Piece(s) 7 Day(s) or more 40 mmCentering Plug2831239000400.5Cross Pitch (Medium Number of Blades)1662

₹ 90,501.85

1 Piece(s) 5 Day(s) or more 40 mmCentering Plug2821837500580.8Cross Pitch (Medium Number of Blades)2280

₹ 93,838.29

1 Piece(s) 5 Day(s) or more 40 mmCentering Plug3531228000600.9Cross Pitch (Medium Number of Blades)1682

₹ 117,671.47

1 Piece(s) 5 Day(s) or more 44 mmCentering Plug2851239000601Extra Cross Pitch (Large Number of Blades)1681

₹ 99,518.65

1 Piece(s) 7 Day(s) or more 44 mmCentering Plug2831239000601Cross Pitch (Medium Number of Blades)1681

₹ 99,518.65

1 Piece(s) 5 Day(s) or more 44 mmCentering Plug283182800045.80.4Extra Cross Pitch (Large Number of Blades)2266

₹ 85,146.96

1 Piece(s) 5 Day(s) or more 44 mmCentering Plug282182800045.80.4Cross Pitch (Medium Number of Blades)2266

₹ 127,044.55

1 Piece(s) 5 Day(s) or more 50 mmCentering Plug3541228000751.5Extra Cross Pitch (Large Number of Blades)1697

₹ 102,322.02

1 Piece(s) 5 Day(s) or more 50 mmCentering Plug3521828000441.1Course Pitch (Small Number of Blades)2266

₹ 102,322.02

1 Piece(s) 5 Day(s) or more 50 mmCentering Plug3521828000781.5Course Pitch (Small Number of Blades)22100

₹ 117,671.47

1 Piece(s) 5 Day(s) or more 50 mmCentering Plug3531820000781.2Cross Pitch (Medium Number of Blades)22100

₹ 144,841.07

1 Piece(s) 5 Day(s) or more 54 mmCentering Plug3561228000601.6Extra Cross Pitch (Large Number of Blades)1681

₹ 110,807.07

1 Piece(s) 5 Day(s) or more 54 mmCentering Plug3531228000601.6Cross Pitch (Medium Number of Blades)1681

₹ 127,044.55

1 Piece(s) 5 Day(s) or more 54 mmCentering Plug3541828000440.7Extra Cross Pitch (Large Number of Blades)2266

₹ 117,671.47

1 Piece(s) 7 Day(s) or more 54 mmCentering Plug3531828000440.7Cross Pitch (Medium Number of Blades)2266

₹ 128,396.00

1 Piece(s) 5 Day(s) or more 63 mmCentering Plug4431820000421.8Cross Pitch (Medium Number of Blades)2266

₹ 128,396.00

1 Piece(s) 5 Day(s) or more 63 mmCentering Plug44318140001021.4Cross Pitch (Medium Number of Blades)22126

₹ 172,128.55

1 Piece(s) 5 Day(s) or more 66 mmCentering Plug447122000040.81.7Extra Cross Pitch (Large Number of Blades)1675

₹ 154,332.02

1 Piece(s) 5 Day(s) or more 66 mmCentering Plug445182000043.81.3Extra Cross Pitch (Large Number of Blades)2266

₹ 135,348.78

1 Piece(s) 7 Day(s) or more 66 mmCentering Plug4431820000661.8Cross Pitch (Medium Number of Blades)2266

₹ 157,367.09

1 Piece(s) 5 Day(s) or more 80 mmCentering Plug5541816000884.6Extra Cross Pitch (Large Number of Blades)22120

₹ 149,089.64

1 Piece(s) 5 Day(s) or more 80 mmCentering Plug5531814000884.7Cross Pitch (Medium Number of Blades)22120

₹ 230,263.60

1 Piece(s) 5 Day(s) or more 84 mmCentering Plug559121400040.83Extra Cross Pitch (Large Number of Blades)1675

₹ 157,367.09

1 Piece(s) 5 Day(s) or more 84 mmCentering Plug5541814000523.1Extra Cross Pitch (Large Number of Blades)2284

₹ 202,976.13

1 Piece(s) 5 Day(s) or more 84 mmArbor5561814000523.1Extra Cross Pitch Plus2284

₹ 212,467.07

1 Piece(s) 5 Day(s) or more 100 mmCentering Plug5571814000543.7Extra Cross Pitch (Large Number of Blades)2285

₹ 174,957.35

1 Piece(s) 5 Day(s) or more 100 mmCentering Plug5541814000543.7Cross Pitch (Medium Number of Blades)2285
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Program Length
(mm)

Loading...

  1. 1

Basic Information

Machining Application Side work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Finish category Finishing
Compatible Tip Material Carbide Coat Details Type Coromant Capto Coolant Coolant Center Through
Cutting Angle (κr)(°) 90 Blade distribution Equally Divided
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list