(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill 419, Face Milling Cutter, Face Milling And Profiling 419-C

CoroMill 419, Face Milling Cutter, Face Milling And Profiling 419-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54,198₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Sandvik Cutter and indexable end mill CoroMill 419, face milling cutter Face milling and profiling 419-C

Part Number
419-036C3-14L
419-042C4-14M
419-052C5-14M
419-066C6-14M
419-084C8-14H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Maximum Engine Speed n max Connection Diameter
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Blade distribution Function Length
(mm)
Maximum Ramping Angle
(°)

₹ 54,197.58

1 Piece(s) 5 Day(s) or more 36.0 mm222400C321.20.5Equally Divided500

₹ 58,230.51

1 Piece(s) 7 Day(s) or more 42.0 mm319900C427.20.8Unequally Divided708

₹ 76,027.04

1 Piece(s) 5 Day(s) or more 52.0 mm417100C537.21Unequally Divided708

₹ 93,231.55

1 Piece(s) 7 Day(s) or more 66.0 mm514600C651.21.6Unequally Divided706

₹ 115,654.35

1 Piece(s) 7 Day(s) or more 84.0 mm612600C869.23.1Equally Divided704
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Maximum Engine Speed n max Connection Diameter
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Blade distribution Function Length
(mm)
Maximum Ramping Angle
(°)

Loading...

  1. 1

Basic Information

Machining Application Plane / Inclined Cuts work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Centering Plug
Finish category Finishing Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 2
Coolant Coolant Center Through Size 14 Coolant Pressure 10
Cutting Width(mm) 8
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list