(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 419, Face Milling Cutter For Face Milling And Profiling 419-A

CoroMill 419, Face Milling Cutter For Face Milling And Profiling 419-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      46,960₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

5 corner specification high feed milling cutter
[Features]
Suitable for roughing to semi-finishing
Outstanding performance in all materials and can be optimized

Part Number
419-032A32L-14L
419-040A32L-14M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of flutes
(sheet)
Maximum Engine Speed n max Dimensions Dc
(mm)
Mass
(kg)
Maximum Machining Diameter
(mm)
Maximum Ramping Angle
(°)

₹ 46,959.51

1 Piece(s) 5 Day(s) or more 22470017.21.4320

₹ 50,637.47

1 Piece(s) 5 Day(s) or more 32060025.21.5408

Loading...

  1. 1

Basic Information

Machining Application Plane blade diameter D(φ) 32 work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium
Mounting Method With handle Finish category Finishing Overall length (L)(mm) 250
Shank diameter (d)(mm) 32 Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 2
Coolant Coolant Center Through Function Length(mm) 250 Size 14
Coolant Pressure 10 Cutting Width(mm) 8