(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 360 Face Milling Cutter For Heavy-Duty Cutting, Right-Handed

CoroMill 360 Face Milling Cutter For Heavy-Duty Cutting, Right-Handed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      213,654₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
High feed-per-tooth insert cassette with maximum depth of cut of 18 mm with serration lock for safe, accurate positioning and quick insert change

Part Number
360-160Q40-Z6D19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 213,653.78

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Finish category Rough and medium rough processing Overall length (L)(mm) 80 Shank diameter (d)(mm) 40
Number of flutes(sheet) 6 Maximum Cutting Depth (Ad)(mm) 13 Dimension D₁(mm) 186.6
Maximum Engine Speed n max 795 Selfishly R Dimensions Dc(mm) 160
Mass(kg) 10.7 Specifications Heavy Cutting Front Milling Cutter / Cross Pitch (Medium Number of Blades) Tip Size(mm) 19
Blade distribution Unequally Divided

Please check the type/dimensions/specifications of the part 360-160Q40-Z6D19 in the CoroMill 360 Face Milling Cutter For Heavy-Duty Cutting, Right-Handed series.