(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable for threading on most automatic lathes and whirling units
[Features]
High-speed threading of rough-machined slender parts to machine a variety of high-precision screws
Part Number |
---|
325-12AP40-16M |
325-12AQ40-16M |
325-12BB40-16M |
325-12DD40-16M |
325-12EE32-16M |
325-20CC52-16M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank diameter (d) (mm) | Dimension D₁ (mm) | Dimension L1 (mm) | Dimension L3 (mm) | Dimensions Dc (mm) | Mass (kg) | Inscribed Circle (IC) | Dimensions/D21 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 104,857.49 | 1 Piece(s) | 5 Day(s) or more | 40 | 46 | 15.5 | - | 12 | 0.12 | 41706 | 32.5 | ||
₹ 104,834.71 | 1 Piece(s) | 5 Day(s) or more | 40 | 46 | 13.5 | - | 12 | 0.12 | 41,706 | 32 | ||
₹ 104,857.49 | 1 Piece(s) | 5 Day(s) or more | 40 | 47 | 15 | 9 | 12 | 0.12 | 41706 | 32 | ||
₹ 104,857.49 | 1 Piece(s) | 5 Day(s) or more | 40 | 57 | 15 | 6 | 12 | 0.12 | 41706 | 31 | ||
₹ 104,857.49 | 1 Piece(s) | 5 Day(s) or more | 32 | 43.8 | 18.2 | 10.5 | 12 | 0.12 | 41706 | 28 | ||
₹ 104,857.49 | 1 Piece(s) | 5 Day(s) or more | 52 | 65 | 17 | 6 | 20 | 0.15 | 41706 | 42 |
Loading...
work material | Stainless Steel / Cast Iron / Aluminum / Copper | Number of flutes(sheet) | 6 | Tip Size(mm) | 16 |
---|---|---|---|---|---|
Gauge Chip | 325R16-150HAF01 | Tip tightening torque(Nm) | 6.5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy