(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill 490 Shoulder Cutting Face Milling HSK 490-HA

CoroMill 490 Shoulder Cutting Face Milling HSK 490-HA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      40,197₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shoulder face milling cutter with amazing performance
● Wide range of applications
Capable of face milling, shoulder milling, grooving and contouring
Improved proximity with the introduction of an oversized cutter
● Amazing productivity
Achieves high cutting conditions with a highly rigid body
High insert mounting rigidity due to flat insert seat
● Outstanding machining accuracy
Low resistance and high accuracy due to sharp tip
Both the bottom and sides are processed with high precision
●GC4330, GC4340
CVD grade for steel milling, ideal for versatile CoroMill® 490
The Inveio coating provides excellent abrasion resistance and long tool lifespan

Part Number
490-020HA06-08L
490-025HA06-08M
490-032HA06-08M
490-040HA06-08H
490-050HA06-08H
490-050HA06-08M
490-063HA06-08H
490-063HA06-08M
490-080HA06-08M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Mass
(kg)
Specifications Blade distribution Program Length
(mm)

₹ 40,196.91

1 Piece(s) 5 Day(s) or more 20 mmFinishing240300000.9Course Pitch (Small Number of Blades)Equally Divided95

₹ 46,248.29

1 Piece(s) 7 Day(s) or more 25 mmRough and medium rough processing350300000.9Cross Pitch (Medium Number of Blades)Equally Divided95

₹ 54,434.65

1 Piece(s) 5 Day(s) or more 32 mmRough and medium rough processing458300001Cross Pitch (Medium Number of Blades)Equally Divided95

₹ 64,281.89

1 Piece(s) 5 Day(s) or more 40 mmRough and medium rough processing658293001.2Extra Cross Pitch (Large Number of Blades)Equally Divided95

₹ 81,959.20

1 Piece(s) 5 Day(s) or more 50 mmRough and medium rough processing758255001.4Extra Cross Pitch (Large Number of Blades)Equally Divided95

₹ 70,570.35

1 Piece(s) 5 Day(s) or more 50 mmRough and medium rough processing558255001.4Cross Pitch (Medium Number of Blades)Unequally Divided95

₹ 97,977.02

1 Piece(s) 5 Day(s) or more 63 mmRough and medium rough processing844222001.4Extra Cross Pitch (Large Number of Blades)Equally Divided70

₹ 84,451.82

1 Piece(s) 5 Day(s) or more 63 mmRough and medium rough processing644222001.4Cross Pitch (Medium Number of Blades)Unequally Divided70

₹ 102,009.93

1 Piece(s) 7 Day(s) or more 80 mmRough and medium rough processing844194001.6Cross Pitch (Medium Number of Blades)Unequally Divided70

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method Centering Plug
Shank diameter (d)(mm) 48 Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 5.5
Details Type HSK Dimensions D 5m(mm) 63 Coolant Coolant Center Through
Cutting Angle (κr)(°) 90 Tip Size(mm) 8
X
whatsapp-qr whatsapp-icon