(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill 331 Full Side Cutter, Machining Width: 12.0-26.5 mm 331.32

CoroMill 331 Full Side Cutter, Machining Width: 12.0-26.5 mm 331.32
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      132,535₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High precision multi-purpose side cutter.
[Features]
·Diameter 40-315mm
·Shipped preset to ±0.01 mm edge width tolerance
·Radial run-out accuracy ±0.02 mm
·wide pocket
·Strong clamping by wedge
·Serration method
·Adjustment range 2-3mm
·Unique spring-loaded mechanism for smooth adjustment and slip prevention

Part Number
N331.32-082S27FMQ
N331.32-102S32FMQ
N331.32-102S32KMQ
N331.32-127S40FMQ
N331.32-127S40KMQ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Engine Speed n max Dimensions ar
(mm)
Dimension L1
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Tip Size
(mm)
Cutting Width
(mm)
E
(mm)
BKW
(mm)

₹ 132,534.73

1 Piece(s) 5 Day(s) or more 2761810019.5Min. 14 / Max. 15.5820.41212.0-15.0167

₹ 174,957.35

1 Piece(s) 5 Day(s) or more 3281590025.5Min. 14 / Max. 15.51020.61212.0-15.0168

₹ 154,263.71

1 Piece(s) 5 Day(s) or more 3261400025.5Min. 16.8 / Max. 181020.81615.0-17.518.58

₹ 204,962.45

1 Piece(s) 5 Day(s) or more 40101410034Min. 14 / Max. 15.51270.91212.0-15.01610

₹ 185,304.16

1 Piece(s) 5 Day(s) or more 4081240034Min. 16.8 / Max. 181271.21615.0-17.518.510

Loading...

  1. 1

Basic Information

Machining Application Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Dimension D₄(mm) -
Details Type Key Grooved Hole Dimension L3(mm) - Standard -
Corner R(mm) - dhc(mm) -
X
whatsapp-qr whatsapp-icon