(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
Round-insert cutter
For everything from roughing through to medium cutting and high-feed machining
For profiling
Extra-close pitch
Arbor mounting (millimeters)
Part Number |
---|
R300-080Q27-20M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Finish category | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Details Type | Dimensions Dc (mm) | Coolant | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | Program Length (mm) | Main Body Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 80,298.36 | 1 Piece(s) | 5 Day(s) or more | 80 | Rough and medium rough processing | 27 | 5 | 10 | 15622 | Arbor Mounting | 60 | Coolant Center Through | 0.8 | Course Pitch (Small Number of Blades) | 20 | Unequally Divided | 50 | - |
Loading...
Machining Application | Plane | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin | Mounting Method | Arbor |
---|---|---|---|---|---|
Dimensions D 5m(mm) | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy