(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
CoroMill 300 Round-Insert Face Milling Cutter (Positive Design), Arbor Mounting R300-Q (Part Number)

CoroMill 300 Round-Insert Face Milling Cutter (Positive Design), Arbor Mounting R300-Q
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      59,417₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Round-insert cutter
For everything from roughing through to medium cutting and high-feed machining
For profiling
Extra-close pitch
Arbor mounting (millimeters)

Part Number
R300-125Q32-16H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Dimensions Dc
(mm)
Coolant Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Main Body Length
(mm)

₹ 132,511.95

1 Piece(s) 5 Day(s) or more 125Rough and medium rough processing3210811900Arbor mounted109Without coolant2.9Cross pitch (medium number of blades)16Equal division63-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method Arbor
Dimensions D 5m(mm) -

Please check the type/dimensions/specifications of the part R300-125Q32-16H in the CoroMill 300 Round-Insert Face Milling Cutter (Positive Design), Arbor Mounting R300-Q series.

Product variants

Part Number
R300-050Q22-12H
R300-050Q22-12M
R300-052Q22-08H
R300-125Q32-16M
R300-125Q40-20H
R300-125Q40-20M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Dimensions Dc
(mm)
Coolant Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Main Body Length
(mm)

₹ 64,281.89

1 Piece(s) 7 Day(s) or more 50Rough and medium rough processing225625000Arbor Mounting38Coolant Center Through0.8Extra Cross Pitch (Large Number of Blades)12Equally Divided50-

₹ 59,417.20

1 Piece(s) 7 Day(s) or more 50Rough and medium rough processing224625000Arbor Mounting38Coolant Center Through0.8Cross Pitch (Medium Number of Blades)12Unequally Divided50-

₹ 74,075.53

1 Piece(s) 5 Day(s) or more 52Rough and medium rough processing228426100Arbor Mounting44Coolant Center Through0.8Extra Cross Pitch (Large Number of Blades)8Unequally Divided50-

₹ 124,234.49

1 Piece(s) 7 Day(s) or more 125Rough and medium rough processing328811900Arbor mounted109Without coolant2.9Extra-cross pitch (large number of blades)16Unequal division63-

₹ 136,512.73

1 Piece(s) 7 Day(s) or more 125Rough and medium rough processing4091010768Arbor mounted105Coolant center-through2.7Cross pitch (medium number of blades)20Equal division63-

₹ 127,020.44

1 Piece(s) 7 Day(s) or more 125Rough and medium rough processing4071010768Arbor mounted105Coolant center-through2.7Cross pitch (medium number of blades)20Unequal division6314
X
whatsapp-qr whatsapp-icon