(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 300 Round-Insert Face Milling Cutter (Positive Design), Arbor Mounting R300-Q (Part Number)

CoroMill 300 Round-Insert Face Milling Cutter (Positive Design), Arbor Mounting R300-Q
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      59,417₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Round-insert cutter
For everything from roughing through to medium cutting and high-feed machining
For profiling
Extra-close pitch
Arbor mounting (millimeters)

Part Number
R300-100Q32-20L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Dimensions Dc
(mm)
Coolant Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
Main Body Length
(mm)

₹ 93,088.24

1 Piece(s) 5 Day(s) or more 100Finishing3251012843Arbor mounted80Coolant center-through2Coarse pitch (low number of blades)20Unequal division63-

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method Arbor
Dimensions D 5m(mm) -