(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Cylindrical Shank R300-A

CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Cylindrical Shank R300-A
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      28,926₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
Round-insert end mill
For everything from roughing through to medium cutting and high-feed machining
For profiling
Coarse pitch
Cylindrical shank

Part Number
R300-010A16L-05L
R300-015A20-L07L
R300-016A20L-08L
R300-020A25L-10L
R300-024A25L-12L
R300-025A32L-12L
R300-032A32L-16L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions l5
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Tip Size
(mm)
Dimensions/l4
(mm)

₹ 28,925.91

1 Piece(s) 7 Day(s) or more 10 mm160160.715900601850.3524

₹ 30,586.75

1 Piece(s) 8 Day(s) or more -----------

₹ 30,586.75

1 Piece(s) 7 Day(s) or more 16 mm200201.212700802580.5844

₹ 32,129.73

1 Piece(s) 7 Day(s) or more 20 mm25025281008030101.21044

₹ 37,942.71

1 Piece(s) 7 Day(s) or more 24 mm250255890080301211274

₹ 37,942.71

1 Piece(s) 5 Day(s) or more 25 mm250325158008030131.81241

₹ 41,857.75

1 Piece(s) 7 Day(s) or more 32 mm25032787008030161.516-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions l5
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Tip Size
(mm)
Dimensions/l4
(mm)

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method With handle
Finish category Finishing Number of flutes(sheet) 2 Details Type Cylindrical Shank
Dimensions D 5m(mm) - Specifications Course Pitch (Small Number of Blades) Blade distribution Equally Divided
Program Length(mm) - Dth(mm) -
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list