(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Weldon Shank R300-B

CoroMill 300 Round-Insert Toroid End Mill, Toroid Cutter, Weldon Shank R300-B
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,308₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round tip cutter with light cutting action for roughing to semi-finishing
[Features]
Light cutting action allows smooth entry and exit for long tool setups

Part Number
R300-012B16L-07L
R300-015B20L-07L
R300-016B20L-08L
R300-020B25L-10L
R300-025B32L-12L
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions l5
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Tip Size
(mm)
Program Length
(mm)
Dimensions/l4
(mm)

₹ 27,307.91

1 Piece(s) 5 Day(s) or more 12 mm10916134000602050.278528

₹ 28,757.15

1 Piece(s) 5 Day(s) or more 15 mm131201.525000802580.4710634

₹ 30,586.75

1 Piece(s) 5 Day(s) or more 16 mm131201.224700802580.4810644

₹ 30,412.64

1 Piece(s) 5 Day(s) or more 20 mm137252340008030100.610104.544

₹ 37,942.71

1 Piece(s) 5 Day(s) or more 25 mm141325202008030130.81210544

Loading...

  1. 1

Basic Information

Machining Application Plane work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method With handle
Finish category Finishing Number of flutes(sheet) 2 Details Type Weldon Shank
Dimensions D 5m(mm) - Specifications Course Pitch (Small Number of Blades) Blade distribution Equally Divided
Dth(mm) -
X
whatsapp-qr whatsapp-icon