(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting (Part Number)

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable not only for general milling but also for mold making, first recommendation for roughing

Part Number
R200-050Q27-16M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

₹ 66,513.31

1 Piece(s) 5 Day(s) or more 66 mmRough and medium rough processing50274814,5004.9Arbor mounted500.9Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Compatible Tip Material Carbide Coat Dimension L3(mm) -

Please check the type/dimensions/specifications of the part R200-050Q27-16M in the CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting series.

Product variants

Part Number
R200-040Q22-12H
R200-040Q22-12L
R200-040Q22-12M
R200-051Q22-12H
R200-051Q22-12L
R200-051Q22-12M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

₹ 59,048.87

1 Piece(s) 5 Day(s) or more 52 mmRough and medium rough processing50225618,0003.7Arbor mounted400.4Extra-cross pitch (large number of blades)12Equal divisionProfiling, axial direction / plunge milling

₹ 56,565.64

1 Piece(s) 5 Day(s) or more 52 mmFinishing50223618,0003.7Arbor mounted400.4Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 64,614.05

1 Piece(s) 5 Day(s) or more 52 mmRough and medium rough processing50224618,0003.7Arbor mounted400.4Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 70,902.51

1 Piece(s) 5 Day(s) or more 63 mmRough and medium rough processing50225616,2003.7Arbor mounted510.8Extra-cross pitch (large number of blades)12Equal divisionProfiling, axial direction / plunge milling

₹ 65,256.96

1 Piece(s) 5 Day(s) or more 63 mmFinishing50223616,2003.7Arbor mounted510.8Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 73,750.05

1 Piece(s) 5 Day(s) or more 63 mmRough and medium rough processing50224616,2003.7Arbor mounted510.8Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling