(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting (Part Number)

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable not only for general milling but also for mold making, first recommendation for roughing

Part Number
R200-068Q27-12M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

₹ 92,257.80

1 Piece(s) 5 Day(s) or more 80 mmRough and medium rough processing50276614,0003.7Arbor mounted680.8Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Compatible Tip Material Carbide Coat Dimension L3(mm) -

Please check the type/dimensions/specifications of the part R200-068Q27-12M in the CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting series.

Product variants

Part Number
R200-040Q22-12H
R200-040Q22-12L
R200-040Q22-12M
R200-080Q32-20L
R200-080Q32-20M
R200-084Q32-16M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

₹ 59,048.87

1 Piece(s) 5 Day(s) or more 52 mmRough and medium rough processing50225618,0003.7Arbor mounted400.4Extra-cross pitch (large number of blades)12Equal divisionProfiling, axial direction / plunge milling

₹ 56,565.64

1 Piece(s) 5 Day(s) or more 52 mmFinishing50223618,0003.7Arbor mounted400.4Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 64,614.05

1 Piece(s) 5 Day(s) or more 52 mmRough and medium rough processing50224618,0003.7Arbor mounted400.4Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 96,885.42

1 Piece(s) 5 Day(s) or more 100 mmFinishing63324109,2006.1Arbor mounted801.4Coarse pitch (low number of blades)20Unequal divisionProfiling, axial direction / plunge milling

₹ 95,935.78

1 Piece(s) 5 Day(s) or more 100 mmRough and medium rough processing63326109,2006.1Arbor mounted801.4Cross pitch (medium number of blades)20Equal divisionProfiling, axial direction / plunge milling

₹ 106,021.42

1 Piece(s) 5 Day(s) or more 100 mmRough and medium rough processing50326811,4004.9Arbor mounted841.3Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling