(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable not only for general milling but also for mold making, first recommendation for roughing
Part Number |
---|
R200-040Q22-12M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimensions az (mm) | Details Type | Dimensions Dc (mm) | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | Other Processing Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 64,614.05 | 1 Piece(s) | 7 Day(s) or more | 52 mm | Rough and medium rough processing | 50 | 22 | 4 | 6 | 18,000 | 3.7 | Arbor mounted | 40 | 0.4 | Cross pitch (medium number of blades) | 12 | Unequal division | Profiling, axial direction / plunge milling |
Loading...
Machining Application | Plane / Side / Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Dimension L3(mm) | - |
Please check the type/dimensions/specifications of the part R200-040Q22-12M in the CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting series.
Part Number |
---|
R200-038Q22-12M |
R200-040Q22-12H |
R200-040Q22-12L |
R200-047Q22-16M |
R200-050Q27-16M |
R200-051Q22-12H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | blade diameter D (φ) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimensions az (mm) | Details Type | Dimensions Dc (mm) | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | Other Processing Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 64,614.05 | 1 Piece(s) | 7 Day(s) or more | 50 mm | Rough and medium rough processing | 50 | 22 | 4 | 6 | 18,800 | 3.7 | Arbor mounted | 38 | 0.7 | Cross pitch (medium number of blades) | 12 | Unequal division | Profiling, axial direction / plunge milling | ||
₹ 59,048.87 | 1 Piece(s) | 7 Day(s) or more | 52 mm | Rough and medium rough processing | 50 | 22 | 5 | 6 | 18,000 | 3.7 | Arbor mounted | 40 | 0.4 | Extra-cross pitch (large number of blades) | 12 | Equal division | Profiling, axial direction / plunge milling | ||
₹ 56,565.64 | 1 Piece(s) | 5 Day(s) or more | 52 mm | Finishing | 50 | 22 | 3 | 6 | 18,000 | 3.7 | Arbor mounted | 40 | 0.4 | Coarse pitch (low number of blades) | 12 | Unequal division | Profiling, axial direction / plunge milling | ||
₹ 66,513.31 | 1 Piece(s) | 7 Day(s) or more | 63 mm | Rough and medium rough processing | 50 | 22 | 4 | 8 | 15,300 | 4.9 | Arbor mounted | 47 | 0.5 | Cross pitch (medium number of blades) | 16 | Unequal division | Profiling, axial direction / plunge milling | ||
₹ 66,513.31 | 1 Piece(s) | 5 Day(s) or more | 66 mm | Rough and medium rough processing | 50 | 27 | 4 | 8 | 14,500 | 4.9 | Arbor mounted | 50 | 0.9 | Cross pitch (medium number of blades) | 16 | Unequal division | Profiling, axial direction / plunge milling | ||
₹ 70,902.51 | 1 Piece(s) | 7 Day(s) or more | 63 mm | Rough and medium rough processing | 50 | 22 | 5 | 6 | 16,200 | 3.7 | Arbor mounted | 51 | 0.8 | Extra-cross pitch (large number of blades) | 12 | Equal division | Profiling, axial direction / plunge milling |