(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting (Part Number)

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable not only for general milling but also for mold making, first recommendation for roughing

Part Number
R200-084Q32-16M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

₹ 106,021.42

1 Piece(s) 5 Day(s) or more 100 mmRough and medium rough processing50326811,4004.9Arbor mounted841.3Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Compatible Tip Material Carbide Coat Dimension L3(mm) -