(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Suitable not only for general milling but also for mold making, first recommendation for roughing
Part Number |
---|
R200-051Q22-12H |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter D (φ) | Finish category | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ad) (mm) | Maximum Engine Speed n max | Dimensions az (mm) | Details Type | Dimensions Dc (mm) | Mass (kg) | Specifications | Tip Size (mm) | Blade distribution | Other Processing Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 70,902.51 | 1 Piece(s) | 5 Day(s) or more | 63 mm | Rough and medium rough processing | 50 | 22 | 5 | 6 | 16,200 | 3.7 | Arbor mounted | 51 | 0.8 | Extra-cross pitch (large number of blades) | 12 | Equal division | Profiling, axial direction / plunge milling |
Loading...
Machining Application | Plane / Side / Groove | work material | general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium | Mounting Method | Arbor |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat | Dimension L3(mm) | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy