(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting

CoroMill 200 Round-Insert Face Milling & End Milling With Arbor Mounting
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      56,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Suitable not only for general milling but also for mold making, first recommendation for roughing

Part Number
R200-038Q22-12H
R200-038Q22-12L
R200-038Q22-12M
R200-040Q22-12H
R200-040Q22-12L
R200-040Q22-12M
R200-047Q22-16M
R200-050Q27-16M
R200-051Q22-12H
R200-051Q22-12L
R200-051Q22-12M
R200-060Q27-20L
R200-060Q27-20M
R200-064Q27-16H
R200-064Q27-16L
R200-064Q27-16M
R200-068Q27-12L
R200-068Q27-12M
R200-080Q32-20L
R200-080Q32-20M
R200-084Q32-16M
R200-088Q32-12L
R200-088Q32-12M
R200-105Q32-20L
R200-105Q32-20M
R200-109Q32-16L
R200-109Q32-16M
R200-140Q40-20L
R200-140Q40-20M
RA200-068J25.4-12M
RA200-088J31.75-12M
RA200-140J50.8-20M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Dimensions az
(mm)
Details Type Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Other Processing Applications

₹ 62,716.13

1 Piece(s) 7 Day(s) or more 50 mmRough and medium rough processing50225618,8003.7Arbor mounted380.7Extra-cross pitch (large number of blades)12Equal divisionProfiling, axial direction / plunge milling

₹ 56,565.64

1 Piece(s) 7 Day(s) or more 50 mmFinishing50223618,8003.7Arbor mounted380.7Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 64,614.05

1 Piece(s) 7 Day(s) or more 50 mmRough and medium rough processing50224618,8003.7Arbor mounted380.7Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 59,048.87

1 Piece(s) 7 Day(s) or more 52 mmRough and medium rough processing50225618,0003.7Arbor mounted400.4Extra-cross pitch (large number of blades)12Equal divisionProfiling, axial direction / plunge milling

₹ 56,565.64

1 Piece(s) 5 Day(s) or more 52 mmFinishing50223618,0003.7Arbor mounted400.4Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 64,614.05

1 Piece(s) 7 Day(s) or more 52 mmRough and medium rough processing50224618,0003.7Arbor mounted400.4Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 66,513.31

1 Piece(s) 7 Day(s) or more 63 mmRough and medium rough processing50224815,3004.9Arbor mounted470.5Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling

₹ 66,513.31

1 Piece(s) 5 Day(s) or more 66 mmRough and medium rough processing50274814,5004.9Arbor mounted500.9Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling

₹ 70,902.51

1 Piece(s) 7 Day(s) or more 63 mmRough and medium rough processing50225616,2003.7Arbor mounted510.8Extra-cross pitch (large number of blades)12Equal divisionProfiling, axial direction / plunge milling

₹ 65,256.96

1 Piece(s) 7 Day(s) or more 63 mmFinishing50223616,2003.7Arbor mounted510.8Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 73,750.05

1 Piece(s) 7 Day(s) or more 63 mmRough and medium rough processing50224616,2003.7Arbor mounted510.8Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 78,377.67

1 Piece(s) 7 Day(s) or more 80 mmFinishing502731010,6006.1Arbor mounted601.1Coarse pitch (low number of blades)20Unequal divisionProfiling, axial direction / plunge milling

₹ 74,580.49

1 Piece(s) 7 Day(s) or more 80 mmRough and medium rough processing502741010,6006.1Arbor mounted601.1Cross pitch (medium number of blades)20Equal divisionProfiling, axial direction / plunge milling

₹ 82,886.07

1 Piece(s) 7 Day(s) or more 80 mmRough and medium rough processing50276813,1004.9Arbor mounted641Extra-cross pitch (large number of blades)16Equal divisionProfiling, axial direction / plunge milling

₹ 82,886.07

1 Piece(s) 5 Day(s) or more 80 mmFinishing50274813,1004.9Arbor mounted641Coarse pitch (low number of blades)16Unequal divisionProfiling, axial direction / plunge milling

₹ 87,631.55

1 Piece(s) 7 Day(s) or more 80 mmRough and medium rough processing50275813,1004.9Arbor mounted641Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling

₹ 82,886.07

1 Piece(s) 7 Day(s) or more 80 mmFinishing50274614,0003.7Arbor mounted680.8Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 92,257.80

1 Piece(s) 5 Day(s) or more 80 mmRough and medium rough processing50276614,0003.7Arbor mounted680.8Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 96,885.42

1 Piece(s) 7 Day(s) or more 100 mmFinishing63324109,2006.1Arbor mounted801.4Coarse pitch (low number of blades)20Unequal divisionProfiling, axial direction / plunge milling

₹ 95,935.78

1 Piece(s) 7 Day(s) or more 100 mmRough and medium rough processing63326109,2006.1Arbor mounted801.4Cross pitch (medium number of blades)20Equal divisionProfiling, axial direction / plunge milling

₹ 106,021.42

1 Piece(s) 7 Day(s) or more 100 mmRough and medium rough processing50326811,4004.9Arbor mounted841.3Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling

₹ 96,885.42

1 Piece(s) 7 Day(s) or more 100 mmFinishing50324612,3003.7Arbor mounted881.6Coarse pitch (low number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 106,021.42

1 Piece(s) 5 Day(s) or more 100 mmRough and medium rough processing50326612,3003.7Arbor mounted881.6Cross pitch (medium number of blades)12Unequal divisionProfiling, axial direction / plunge milling

₹ 128,207.15

1 Piece(s) 7 Day(s) or more 125 mmFinishing63325108,0006.1Arbor mounted1052.2Coarse pitch (low number of blades)20Unequal divisionProfiling, axial direction / plunge milling

₹ 121,088.25

1 Piece(s) 7 Day(s) or more 125 mmRough and medium rough processing63326108,0006.1Arbor mounted1052.2Cross pitch (medium number of blades)20Equal divisionProfiling, axial direction / plunge milling

₹ 128,207.15

1 Piece(s) 7 Day(s) or more 125 mmFinishing50325810,0004.9Arbor mounted1092.1Coarse pitch (low number of blades)16Unequal divisionProfiling, axial direction / plunge milling

₹ 134,139.31

1 Piece(s) 7 Day(s) or more 125 mmRough and medium rough processing50326810,0004.9Arbor mounted1092.1Cross pitch (medium number of blades)16Unequal divisionProfiling, axial direction / plunge milling

₹ 166,173.60

1 Piece(s) 7 Day(s) or more 160 mmFinishing63406106,9006.1Arbor mounted1403.5Coarse pitch (low number of blades)20Unequal divisionProfiling, axial direction / plunge milling

₹ 148,031.51

1 Piece(s) 7 Day(s) or more 160 mmRough and medium rough processing63408106,9006.1Arbor mounted1403.5Cross pitch (medium number of blades)20Equal divisionProfiling, axial direction / plunge milling

₹ 92,257.80

1 Piece(s) 7 Day(s) or more 80 mmRough and medium rough processing5025.466140003.7Arbor Mounting (FMA Type)681Cross Pitch (Medium Number of Blades)12Equally DividedProfiling, Axial Direction / Plunge Milling

₹ 106,021.42

1 Piece(s) 7 Day(s) or more 100 mmRough and medium rough processing6331.7566123003.7Arbor Mounting (FMA Type)881.5Cross Pitch (Medium Number of Blades)12Equally DividedProfiling, Axial Direction / Plunge Milling

₹ 157,868.02

1 Piece(s) 7 Day(s) or more 160 mmRough and medium rough processing6350.881069006.1Arbor Mounting (FMA Type)1405Cross Pitch (Medium Number of Blades)20Equally DividedProfiling, Axial Direction / Plunge Milling

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Titanium Mounting Method Arbor
Compatible Tip Material Carbide Coat Dimension L3(mm) -
X
whatsapp-qr whatsapp-icon