(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

End Mill And Shoulder Cutter Diameter 40 To 84 mm Coromant Capto R390-C-18

End Mill And Shoulder Cutter Diameter 40 To 84 mm Coromant Capto R390-C-18
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      49,657₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

● When in doubt, use this tool. Wide range of compatible applications and high performance
Tool diameter: ø9.7 to 200 mm, Maximum cutting depth: Up to 71 mm
Cylindrical shank, arbor mounting, anti-vibration type, lightweight type with additive manufacturing
Supports all types of machining processes and work materials with 17 long edge grades and 24 breakers
● 20% lower power than conventional products
The energy saving cutter contributes to power saving
Easy to use even on compact machines
● Supports face milling machine, shoulder milling, helical machining, and plunge machining
A versatile cutter that can do everything with just one unit, for which tailor-made (semi-standard product) is also available with short delivery times
●GC4330, GC4340
The steel-machining CVD grade is ideal for the versatile CoroMill 390
The Inveio coating provides excellent abrasion resistance and long tool lifespan

Part Number
R390-040C4-18M060
R390-040C5-18M080
R390-040C6-18M100
R390-044C4-18M060
R390-044C4-18M080
R390-050C5-18M060
R390-050C6-18M080
R390-054C5-18M060
R390-054C5-18M080
R390-063C5-18M060
R390-063C6-18M060
R390-066C6-18M060
R390-066C6-18M080
R390-080C6-18M060
R390-084C8-18M070
R390-084C8-18M100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions D 5m
(mm)
Coolant Mass
(kg)
Specifications Blade distribution Program Length
(mm)

₹ 53,010.89

1 Piece(s) 5 Day(s) or more 40340920040C4Coolant Center Through0.6Cross Pitch (Medium Number of Blades)Equally Divided60

₹ 49,657.04

1 Piece(s) 5 Day(s) or more 40340920040C5Coolant Center Through1.1Cross Pitch (Medium Number of Blades)Equally Divided80

₹ 49,657.04

1 Piece(s) 5 Day(s) or more 40350920050C6Coolant Center Through1.9Cross Pitch (Medium Number of Blades)Equally Divided100

₹ 49,657.04

1 Piece(s) 7 Day(s) or more 44360860060C4Coolant Center Through0.5Cross Pitch (Medium Number of Blades)Equally Divided60

₹ 49,657.04

1 Piece(s) 7 Day(s) or more 44380860080C4Coolant Center Through0.7Cross Pitch (Medium Number of Blades)Equally Divided80

₹ 67,129.44

1 Piece(s) 5 Day(s) or more 50440790040C5Coolant Center Through1.1Cross Pitch (Medium Number of Blades)Equally Divided60

₹ 62,900.96

1 Piece(s) 5 Day(s) or more 50440790040C6Coolant Center Through1.4Cross Pitch (Medium Number of Blades)Equally Divided80

₹ 67,129.44

1 Piece(s) 5 Day(s) or more 54460750060C5Coolant Center Through1.1Cross Pitch (Medium Number of Blades)Equally Divided60

₹ 67,105.33

1 Piece(s) 5 Day(s) or more 54--7,50080C5Coolant center-through1.4Cross pitch (medium number of blades)Equal division80

₹ 75,214.02

1 Piece(s) 7 Day(s) or more 63560680060C5Coolant Center Through1Cross Pitch (Medium Number of Blades)Equally Divided60

₹ 80,417.56

1 Piece(s) 5 Day(s) or more 63538680038C6Coolant Center Through1.3Cross Pitch (Medium Number of Blades)Equally Divided60

₹ 80,417.56

1 Piece(s) 5 Day(s) or more 66560670060C6Coolant Center Through1.8Cross Pitch (Medium Number of Blades)Equally Divided60

₹ 80,417.56

1 Piece(s) 7 Day(s) or more 66580670080C6Coolant Center Through1.8Cross Pitch (Medium Number of Blades)Equally Divided80

₹ 88,664.22

1 Piece(s) 5 Day(s) or more 80660590060C6Coolant Center Through2.1Cross Pitch (Medium Number of Blades)Equally Divided60

₹ 88,664.22

1 Piece(s) 7 Day(s) or more 84670580070C8Coolant Center Through3Cross Pitch (Medium Number of Blades)Equally Divided70

₹ 94,536.11

1 Piece(s) 7 Day(s) or more 8461005800100C8Coolant Center Through4.5Cross Pitch (Medium Number of Blades)Equally Divided100
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions D 5m
(mm)
Coolant Mass
(kg)
Specifications Blade distribution Program Length
(mm)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Centering Plug
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat Maximum Cutting Depth (Ad)(mm) 15.4
Details Type Coromant Capto Cutting Angle (κr)(°) 90 Tip Size(mm) 18
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list