(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

End Mill & Shoulder Cutter, Diameter: 20-84 mm Coromant Capto 490-C

End Mill & Shoulder Cutter, Diameter: 20-84 mm Coromant Capto 490-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,243₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Shoulder face milling cutter with amazing performance
● Wide range of applications
Capable of face milling, shoulder milling, grooving and contouring
Improved proximity with the introduction of an oversized cutter
● Amazing productivity
Achieves high cutting conditions with a highly rigid body
High insert mounting rigidity due to flat insert seat
● Outstanding machining accuracy
Low resistance and high accuracy due to sharp tip
Both the bottom and sides are processed with high precision
●GC4330, GC4340
CVD grade for steel milling, ideal for versatile CoroMill® 490
The Inveio coating provides excellent abrasion resistance and long tool lifespan

End Mill & Shoulder Cutter, Diameter: 20-84 mm Coromant Capto 490-C
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      43,243₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
490-020C3-08L
490-020C4-08L
490-025C3-08M
490-025C4-08M
490-025C5-08M
490-025C6-08M
490-032C3-08M
490-032C4-08M
490-032C5-08M
490-032C6-08M
490-036C3-08M
490-040C4-08H
490-040C4-08M
490-040C4-14H
490-040C4-14M
490-040C5-08H
490-040C5-08M
490-040C5-14H
490-040C5-14M
490-040C6-08H
490-040C6-14H
490-040C6-14M
490-044C4-08H
490-044C4-08M
490-044C4-14H
490-044C4-14M
490-050C5-08H
490-050C5-08M
490-050C5-14H
490-050C5-14M
490-050C6-08H
490-050C6-08M
490-050C6-14H
490-050C6-14M
490-054C5-08H
490-054C5-08M
490-054C5-14H
490-054C5-14M
490-063C6-08H
490-063C6-08M
490-063C6-14H
490-063C6-14M
490-066C6-08H
490-066C6-08M
490-066C6-14H
490-066C6-14M
490-080C6-14H
490-080C6-14M
490-080C8-08H
490-080C8-08M
490-080C8-14H
490-080C8-14M
490-084C8-08H
490-084C8-08M
490-084C8-14H
490-084C8-14M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimensions D 5m
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)

₹ 46,011.22

1 Piece(s) 5 Day(s) or more 20Finishing25.54048500320.2Course Pitch (Small Number of Blades)8Equally Divided80

₹ 43,242.69

1 Piece(s) 5 Day(s) or more 20Finishing25.54039000400.4Course Pitch (Small Number of Blades)8Equally Divided70

₹ 52,891.67

1 Piece(s) 7 Day(s) or more 25Rough and medium rough processing35.56040400320.3Cross Pitch (Medium Number of Blades)8Equally Divided80

₹ 52,891.67

1 Piece(s) 7 Day(s) or more 25Rough and medium rough processing35.54539000400.4Cross Pitch (Medium Number of Blades)8Equally Divided70

₹ 49,657.04

1 Piece(s) 7 Day(s) or more 25Rough and medium rough processing35.55028000500.6Cross Pitch (Medium Number of Blades)8Equally Divided75

₹ 52,891.67

1 Piece(s) 7 Day(s) or more 25Rough and medium rough processing35.55320000631Cross Pitch (Medium Number of Blades)8Equally Divided80

₹ 58,659.11

1 Piece(s) 5 Day(s) or more 32Rough and medium rough processing45.56033900320.4Cross Pitch (Medium Number of Blades)8Equally Divided80

₹ 62,383.96

1 Piece(s) 7 Day(s) or more 32Rough and medium rough processing45.54533900400.5Cross Pitch (Medium Number of Blades)8Equally Divided70

₹ 58,659.11

1 Piece(s) 5 Day(s) or more 32Rough and medium rough processing45.55028000500.7Cross Pitch (Medium Number of Blades)8Equally Divided75

₹ 62,383.96

1 Piece(s) 5 Day(s) or more 32Rough and medium rough processing45.55320000631Cross Pitch (Medium Number of Blades)8Equally Divided80

₹ 62,383.96

1 Piece(s) 5 Day(s) or more 80Rough and medium rough processing45.53031300320.3Cross Pitch (Medium Number of Blades)8Unequally Divided50

₹ 67,350.44

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing65.54529300400.6Extra Cross Pitch (Large Number of Blades)8Equally Divided70

₹ 63,451.45

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing45.54529300400.6Cross Pitch (Medium Number of Blades)8Unequally Divided70

₹ 67,722.78

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing4104526400400.5Extra Cross Pitch (Large Number of Blades)14Equally Divided70

₹ 57,875.56

1 Piece(s) 5 Day(s) or more 44Rough and medium rough processing3104526400400.5Cross Pitch (Medium Number of Blades)14Unequally Divided70

₹ 67,350.44

1 Piece(s) 5 Day(s) or more 44Rough and medium rough processing65.55028000500.8Extra Cross Pitch (Large Number of Blades)8Equally Divided75

₹ 59,589.98

1 Piece(s) 7 Day(s) or more 44Rough and medium rough processing45.55028000500.8Cross Pitch (Medium Number of Blades)8Unequally Divided75

₹ 67,722.78

1 Piece(s) 5 Day(s) or more 44Rough and medium rough processing4105026400500.8Extra Cross Pitch (Large Number of Blades)14Equally Divided75

₹ 57,875.56

1 Piece(s) 5 Day(s) or more 50Rough and medium rough processing3105026400500.8Cross Pitch (Medium Number of Blades)14Unequally Divided75

₹ 71,874.91

1 Piece(s) 5 Day(s) or more 50Rough and medium rough processing65.55320000631.2Extra Cross Pitch (Large Number of Blades)8Equally Divided80

₹ 67,722.78

1 Piece(s) 5 Day(s) or more 50Rough and medium rough processing4105320000631.2Extra Cross Pitch (Large Number of Blades)14Equally Divided80

₹ 57,875.56

1 Piece(s) 7 Day(s) or more 50Rough and medium rough processing3105320000631.2Cross Pitch (Medium Number of Blades)14Unequally Divided80

₹ 71,874.91

1 Piece(s) 5 Day(s) or more 100Rough and medium rough processing65.54027600400.6Extra Cross Pitch (Large Number of Blades)8Equally Divided60

₹ 67,603.58

1 Piece(s) 5 Day(s) or more 50Rough and medium rough processing55.54027600400.6Cross Pitch (Medium Number of Blades)8Unequally Divided60

₹ 67,722.78

1 Piece(s) 7 Day(s) or more 50Rough and medium rough processing4107024600400.6Extra Cross Pitch (Large Number of Blades)14Equally Divided70

₹ 57,875.56

1 Piece(s) 5 Day(s) or more 50Rough and medium rough processing3107024600400.6Cross Pitch (Medium Number of Blades)14Unequally Divided70

₹ 83,594.60

1 Piece(s) 5 Day(s) or more 100Rough and medium rough processing75.55025500501Extra Cross Pitch (Large Number of Blades)8Equally Divided75

₹ 80,773.84

1 Piece(s) 7 Day(s) or more 54Rough and medium rough processing55.55025500501Cross Pitch (Medium Number of Blades)8Unequally Divided75

₹ 84,925.96

1 Piece(s) 7 Day(s) or more 54Rough and medium rough processing5105022400501Extra Cross Pitch (Large Number of Blades)14Equally Divided75

₹ 75,078.75

1 Piece(s) 5 Day(s) or more 54Rough and medium rough processing4105013700501Cross Pitch (Medium Number of Blades)14Unequally Divided75

₹ 89,197.29

1 Piece(s) 5 Day(s) or more 63Rough and medium rough processing75.55320000631.4Extra Cross Pitch (Large Number of Blades)8Equally Divided80

₹ 80,773.84

1 Piece(s) 7 Day(s) or more 63Rough and medium rough processing55.55320000631.4Cross Pitch (Medium Number of Blades)8Unequally Divided80

₹ 84,925.96

1 Piece(s) 5 Day(s) or more 63Rough and medium rough processing5105320000631.4Extra Cross Pitch (Large Number of Blades)14Equally Divided80

₹ 75,078.75

1 Piece(s) 5 Day(s) or more 63Rough and medium rough processing4105313700631.4Cross Pitch (Medium Number of Blades)14Unequally Divided80

₹ 83,594.60

1 Piece(s) 5 Day(s) or more 66Rough and medium rough processing75.54024300500.9Extra Cross Pitch (Large Number of Blades)8Equally Divided60

₹ 76,041.76

1 Piece(s) 5 Day(s) or more 66Rough and medium rough processing55.54024300500.9Cross Pitch (Medium Number of Blades)8Unequally Divided60

₹ 84,925.96

1 Piece(s) 5 Day(s) or more 66Rough and medium rough processing5106021300500.9Extra Cross Pitch (Large Number of Blades)14Equally Divided60

₹ 75,078.75

1 Piece(s) 5 Day(s) or more 80Rough and medium rough processing4106013000500.9Cross Pitch (Medium Number of Blades)14Unequally Divided60

₹ 98,183.29

1 Piece(s) 5 Day(s) or more 80Rough and medium rough processing85.52320000631.2Extra Cross Pitch (Large Number of Blades)8Equally Divided50

₹ 96,671.11

1 Piece(s) 7 Day(s) or more 80Rough and medium rough processing65.52320000631.2Cross Pitch (Medium Number of Blades)8Unequally Divided50

₹ 102,248.35

1 Piece(s) 5 Day(s) or more 80Rough and medium rough processing6105311700631.8Extra Cross Pitch (Large Number of Blades)14Equally Divided80

₹ 92,399.78

1 Piece(s) 5 Day(s) or more 80Rough and medium rough processing5105311700631.8Cross Pitch (Medium Number of Blades)14Unequally Divided80

₹ 98,183.29

1 Piece(s) 7 Day(s) or more 84Rough and medium rough processing85.52820000631.3Extra Cross Pitch (Large Number of Blades)8Unequally Divided50

₹ 96,671.11

1 Piece(s) 5 Day(s) or more 84Rough and medium rough processing65.52820000631.3Cross Pitch (Medium Number of Blades)8Unequally Divided50

₹ 102,248.35

1 Piece(s) 5 Day(s) or more 84Rough and medium rough processing6106511400631.5Extra Cross Pitch (Large Number of Blades)14Equally Divided65

₹ 92,399.78

1 Piece(s) 7 Day(s) or more 36Rough and medium rough processing5106511400631.5Cross Pitch (Medium Number of Blades)14Unequally Divided65

₹ 123,484.44

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing8106510100631.9Extra Cross Pitch (Large Number of Blades)14Equally Divided65

₹ 103,433.71

1 Piece(s) 7 Day(s) or more 40Rough and medium rough processing6106510100631.9Cross Pitch (Medium Number of Blades)14Unequally Divided65

₹ 136,535.49

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing105.54514000803.4Extra Cross Pitch (Large Number of Blades)8Unequally Divided80

₹ 117,197.33

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing85.54514000803.4Cross Pitch (Medium Number of Blades)8Unequally Divided80

₹ 123,484.44

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing8104510100803.2Extra Cross Pitch (Large Number of Blades)14Equally Divided80

₹ 103,433.71

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing6104510100803.2Cross Pitch (Medium Number of Blades)14Unequally Divided80

₹ 136,535.49

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing105.53014000802.7Extra Cross Pitch (Large Number of Blades)8Unequally Divided60

₹ 117,197.33

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing85.53014000802.7Cross Pitch (Medium Number of Blades)8Unequally Divided60

₹ 123,484.44

1 Piece(s) 7 Day(s) or more 40Rough and medium rough processing810709800803Extra Cross Pitch (Large Number of Blades)14Equally Divided70

₹ 103,433.71

1 Piece(s) 5 Day(s) or more 40Rough and medium rough processing610709800803Cross Pitch (Medium Number of Blades)14Unequally Divided70
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Finish category Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimensions D 5m
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method Centering Plug
Details Type Coromant Capto Coolant Coolant Center Through
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list