(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Throw-Away End Mill, Diameter 12 to 40 mm, R216.2

Throw-Away End Mill, Diameter 12 to 40 mm, R216.2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,078₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Shoulder milling cutter for a highly productive, efficient and reliable machining solution

Part Number
R216.2-520
R216.2-525
R216.2-532
R216.2-712
R216.2-716
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Underneck length (ℓ1)
(mm)
Maximum Engine Speed n max Dimension L1
(mm)
Dimension L3
(mm)
Mass
(kg)
Gauge Chip Program Length
(mm)

₹ 33,205.27

1 Piece(s) 7 Day(s) or more 20902011537.3151206537.30.4R216.2-170308-2 (Peripheral Blade)65

₹ 36,930.13

1 Piece(s) 5 Day(s) or more 25962521539.9120956439.90.4R216.2-15T308-1 (Peripheral Cutting Edge) / R216.2-07T3 (Center Cutting Edge)64

₹ 43,400.73

1 Piece(s) 5 Day(s) or more 321003221540.394606440.30.6R216.2-15T308-1 (Peripheral Cutting Edge) / R216.2-07T3 (Center Cutting Edge)64

₹ 33,078.02

1 Piece(s) 7 Day(s) or more 12731618202520049200.1R216.2-080204-1A (Peripheral Blade)49

₹ 33,078.02

1 Piece(s) 7 Day(s) or more 167816110251890054250.2R216.2-100204 (Peripheral Blade)54

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel Mounting Method With handle
Finish category Finishing Details Type Whistle Notch / Weldon Specifications Course Pitch (Small Number of Blades)
Blade distribution Equally Divided
X
whatsapp-qr whatsapp-icon