(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

CoroMill Plura - General Purpose End Mill for Rough Machining 1P251-XB

CoroMill Plura - General Purpose End Mill for Rough Machining 1P251-XB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,130₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
1P251-0400-XB-1630
1P251-0500-XB-1630
1P251-0600-XB-1630
1P251-0800-XB-1630
1P251-1000-XB-1630
1P251-1200-XB-1630
1P251-1600-XB-1630
1P251-1800-XB-1630
1P251-2000-XB-1630
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Main body half taper angle
(°)
Corner Chamfer Width

₹ 8,130.47

1 Piece(s) 5 Day(s) or more 414.565714.50300.130

₹ 8,130.47

1 Piece(s) 5 Day(s) or more 516.565716.50300.130

₹ 8,130.47

1 Piece(s) 5 Day(s) or more 619.565719.50-0.130

₹ 11,353.05

1 Piece(s) 5 Day(s) or more 819.586319.50-0.200

₹ 14,333.20

1 Piece(s) 5 Day(s) or more 1022.5107222.50-0.200

₹ 19,188.51

1 Piece(s) 5 Day(s) or more 1225.5128325.50-0.200

₹ 30,776.95

1 Piece(s) 5 Day(s) or more 1632.5169232.50-0.200

₹ 36,737.25

1 Piece(s) 5 Day(s) or more 1832.5189232.50-0.200

₹ 45,897.36

1 Piece(s) 5 Day(s) or more 2038.52010438.50-0.300

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Number of flutes(sheet) 3 Type Square
Machining Application Plane Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 30
Blade diameter tolerance h10 Shank diameter tolerance h6 Material type GZ1630
Cutting Angle(°) 90 Shank Type Weldon Shank Standard Coromant
Specifications Square, Center Cut / Complies with the Key Groove Tolerance Tool Style 1P251-XB Corner Chamfer 45°