(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill Plura Carbide Square End Mill, Diamond Coated, 2P

CoroMill Plura Carbide Square End Mill, Diamond Coated, 2P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,750₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
2P210-0100-NC-N20C
2P210-0150-NC-N20C
2P210-0200-NC-N20C
2P210-0300-NC-N20C
2P210-0400-NC-N20C
2P210-0500-NC-N20C
2P210-0600-NC-N20C
2P210-0800-NC-N20C
2P210-1000-NC-N20C
2P210-1200-NC-N20C
2P210-1600-NC-N20C
2P211-0040-PC-1620
2P211-0050-PC-1620
2P211-0060-PC-1620
2P211-0080-PC-1620
2P211-0100-PC-1620
2P212-0050-PC-1620
2P212-0060-PC-1620
2P212-0080-PC-1620
2P212-0100-PC-1620
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Usable length
(mm)
Blade diameter tolerance Material type Maximum Cutting
(mm)
Connection Size Cutting Angle
(°)
Standard Specifications Main body half taper angle
(°)
Tool Style Corner Chamfer Corner Chamfer Width

₹ 27,265.05

1 Piece(s) 7 Day(s) or more 123503--h10N20C1-90CoromantSquare, Center Cut, Diamond Coating102P210-NC--

₹ 27,265.05

1 Piece(s) 7 Day(s) or more 1.523501.5--h10N20C1.50-90CoromantSquare, Center Cut, Diamond Coating102P210-NC--

₹ 24,417.51

1 Piece(s) 7 Day(s) or more 223502--h10N20C2.00-90CoromantSquare, Center Cut, Diamond Coating102P210-NC--

₹ 23,350.00

1 Piece(s) 7 Day(s) or more 326803--h10N20C3.00-90CoromantSquare, Center Cut, Diamond Coating102P210-NC--

₹ 23,350.00

1 Piece(s) 7 Day(s) or more 426100403.8-h10N20C4.00-90CoromantSquare, Center Cut, Diamond Coating302P210-NC--

₹ 25,604.20

1 Piece(s) 7 Day(s) or more 526100504.75-h10N20C5.00-90CoromantSquare, Center Cut, Diamond Coating302P210-NC--

₹ 25,604.20

1 Piece(s) 7 Day(s) or more 646100605.7-h10N20C6.00-90CoromantSquare, Center Cut, Diamond Coating-2P210-NC--

₹ 29,162.98

1 Piece(s) 7 Day(s) or more 848120807.6-h10N20C8-90CoromantSquare, Center Cut, Diamond Coating-2P210-NC--

₹ 37,942.71

1 Piece(s) 7 Day(s) or more 104101501009.5-h10N20C10.00-90CoromantSquare, Center Cut, Diamond Coating-2P210-NC45°0.100 mm

₹ 48,175.67

1 Piece(s) 7 Day(s) or more 1241215010011.4-h10N20C12.00-90CoromantSquare, Center Cut, Diamond Coating-2P210-NC45°0.100 mm

₹ 77,544.40

1 Piece(s) 7 Day(s) or more 1641615010015.2-h10N20C16.00-90CoromantSquare, Center Cut, Diamond Coating-2P210-NC45°0.150 mm

₹ 11,746.84

1 Piece(s) 7 Day(s) or more 0.42338-0.361.3-16200.43---302P211-PC--

₹ 11,093.22

1 Piece(s) 7 Day(s) or more 0.52338-0.461.5-16200.53---302P211-PC--

₹ 11,093.22

1 Piece(s) 7 Day(s) or more 0.62338-0.561.8-16200.63---302P211-PC--

₹ 11,093.22

1 Piece(s) 7 Day(s) or more 0.82338-0.762-16200.83---302P211-PC--

₹ 10,750.33

1 Piece(s) 7 Day(s) or more 12338-0.962.5-162013---302P211-PC--

₹ 13,976.93

1 Piece(s) 7 Day(s) or more 0.52360-0.462.5-16200.53---302P212-PC--

₹ 13,976.93

1 Piece(s) 7 Day(s) or more 0.62360-0.563-16200.63---302P212-PC--

₹ 13,976.93

1 Piece(s) 7 Day(s) or more 0.82360-0.764-16200.83---302P212-PC--

₹ 12,909.44

1 Piece(s) 7 Day(s) or more 12360-0.965-162013---302P212-PC--
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Usable length
(mm)
Blade diameter tolerance Material type Maximum Cutting
(mm)
Connection Size Cutting Angle
(°)
Standard Specifications Main body half taper angle
(°)
Tool Style Corner Chamfer Corner Chamfer Width

Loading...

  1. 1

Basic Information

work material Aluminum / Copper / Graphite / Resin Type Square Machining Application Plane / Side
Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 30 Shank Type Cylinder Shank (With Neck)
Coolant No Coolant
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language