(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
CoroMill Plura Carbide Square End Mill 2P (Part Number)

CoroMill Plura Carbide Square End Mill 2P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,408₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
2P170-1200-NA-H10F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Corner Radius (rε)
(mm)
Blade diameter tolerance Maximum Cutting
(mm)
Connection Size Function Length
(mm)
Cutting Angle
(°)
Shank Type Coolant Standard Specifications Tool Style

₹ 25,723.42

1 Piece(s) 7 Day(s) or more 122129948.000.15-48.001299-UndersizedNo Coolant--2P170-NA

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Type Square Machining Application Plane / Side
Torsion Angle (θ) Weak torsion (15 to 25˚) Torsion Angle Details(°) 25 Material type H10F

Please check the type/dimensions/specifications of the part 2P170-1200-NA-H10F in the CoroMill Plura Carbide Square End Mill 2P series.

Product variants

Part Number
2P120-0500-NC-H10F
2P120-0600-NC-H10F
2P120-0800-NC-H10F
2P170-1400-NA-H10F
2P170-1600-NA-H10F
2P170-2000-NA-H10F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Corner Radius (rε)
(mm)
Blade diameter tolerance Maximum Cutting
(mm)
Connection Size Function Length
(mm)
Cutting Angle
(°)
Shank Type Coolant Standard Specifications Tool Style

₹ 7,701.87

1 Piece(s) 7 Day(s) or more --65716.00--8657-Under sizeWithout coolant--2P120-NC

₹ 7,701.87

1 Piece(s) 7 Day(s) or more 6266528.00--10.00665-UndersizedNo Coolant--2P120-NC

₹ 10,037.76

1 Piece(s) 7 Day(s) or more 8288035.00--12.00880-UndersizedNo Coolant--2P120-NC

₹ 34,621.00

1 Piece(s) 7 Day(s) or more 1421410556.000.15-56.0014105-UndersizedNo Coolant--2P170-NA

₹ 41,383.60

1 Piece(s) 7 Day(s) or more 1621612064.000.15-64.0016120-UndersizedNo Coolant--2P170-NA

₹ 66,416.87

1 Piece(s) 7 Day(s) or more 2022015080.000.15-80.0020150-UndersizedNo Coolant--2P170-NA
X
whatsapp-qr whatsapp-icon