(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill Plura Carbide Square End Mill 2P

CoroMill Plura Carbide Square End Mill 2P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,408₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
2P120-0200-NC-H10F
2P120-0300-NC-H10F
2P120-0400-NC-H10F
2P120-0500-NC-H10F
2P120-0600-NC-H10F
2P120-0800-NC-H10F
2P120-1000-NC-H10F
2P120-1200-NC-H10F
2P120-1600-NC-H10F
2P120-2000-NC-H10F
2P121-0200-NC-H10F
2P121-0300-NC-H10F
2P121-0400-NC-H10F
2P121-0500-NC-H10F
2P121-1200-NC-H10F
2P121-1400-NC-H10F
2P121-1600-NC-H10F
2P121-2000-NC-H10F
2P122-0200-NC-H10F
2P122-0300-NC-H10F
2P122-0400-NC-H10F
2P122-0500-NC-H10F
2P122-0600-NC-H10F
2P122-0800-NC-H10F
2P122-1000-NC-H10F
2P122-1200-NC-H10F
2P122-1600-NC-H10F
2P122-2000-NC-H10F
2P123-0300-NG-H10F
2P123-0400-NG-H10F
2P123-0500-NG-H10F
2P123-0600-NG-H10F
2P123-0800-NG-H10F
2P123-1000-NG-H10F
2P123-1200-NG-H10F
2P123-1600-NG-H10F
2P123-2000-NG-H10F
2P160-0200-NA-H10F
2P160-0300-NA-H10F
2P160-0400-NA-H10F
2P160-0500-NA-H10F
2P160-0600-NA-H10F
2P160-0800-NA-H10F
2P160-1000-NA-H10F
2P160-1200-NA-H10F
2P170-0200-NA-H10F
2P170-0300-NA-H10F
2P170-0400-NA-H10F
2P170-0500-NA-H10F
2P170-0600-NA-H10F
2P170-0700-NA-H10F
2P170-0800-NA-H10F
2P170-0900-NA-H10F
2P170-1000-NA-H10F
2P170-1200-NA-H10F
2P170-1400-NA-H10F
2P170-1600-NA-H10F
2P170-2000-NA-H10F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Corner Radius (rε)
(mm)
Blade diameter tolerance Maximum Cutting
(mm)
Connection Size Function Length
(mm)
Cutting Angle
(°)
Shank Type Coolant Standard Specifications Tool Style

₹ 6,716.07

1 Piece(s) 7 Day(s) or more 223389.00--3.00338-UndersizedNo Coolant--2P120-NC

₹ 6,716.07

1 Piece(s) 7 Day(s) or more 3233812.00--4.00338-UndersizedNo Coolant--2P120-NC

₹ 7,701.87

1 Piece(s) 7 Day(s) or more 4245014.00--6.00450-UndersizedNo Coolant--2P120-NC

₹ 7,701.87

1 Piece(s) 7 Day(s) or more --65716.00--8657-Under sizeWithout coolant--2P120-NC

₹ 7,701.87

1 Piece(s) 7 Day(s) or more 6266528.00--10.00665-UndersizedNo Coolant--2P120-NC

₹ 10,037.76

1 Piece(s) 7 Day(s) or more 8288035.00--12.00880-UndersizedNo Coolant--2P120-NC

₹ 13,739.85

1 Piece(s) 7 Day(s) or more --109045.00--14.001090-Under sizeWithout coolant--2P120-NC

₹ 20,028.31

1 Piece(s) 5 Day(s) or more 1221210050.00--16.0012100-UndersizedNo Coolant--2P120-NC

₹ 32,723.09

1 Piece(s) 7 Day(s) or more 1621611563.00--20.0016115-UndersizedNo Coolant--2P120-NC

₹ 52,654.60

1 Piece(s) 7 Day(s) or more --2012570.00--20.0020125-Under sizeWithout coolant--2P120-NC

₹ 7,688.47

1 Piece(s) 7 Day(s) or more 2233850.15-3.00338-UndersizedNo Coolant--2P121-NC

₹ 7,688.47

1 Piece(s) 7 Day(s) or more 323389.000.15-4.50338-UndersizedNo Coolant--2P121-NC

₹ 9,065.36

1 Piece(s) 7 Day(s) or more 4245012.000.15-6.00450-UndersizedNo Coolant--2P121-NC

₹ 9,065.36

1 Piece(s) 7 Day(s) or more 5255015.000.15-7.50550-UndersizedNo Coolant--2P121-NC

₹ 23,706.29

1 Piece(s) 7 Day(s) or more 122128336.000.15-18.001283-UndersizedNo Coolant--2P121-NC

₹ 32,129.73

1 Piece(s) 7 Day(s) or more 142148342.000.15-21.001483-UndersizedNo Coolant--2P121-NC

₹ 38,418.18

1 Piece(s) 7 Day(s) or more 162169248.000.15-24.001692-UndersizedNo Coolant--2P121-NC

₹ 61,671.40

1 Piece(s) 7 Day(s) or more 2022010460.000.15-30.0020104-UndersizedNo Coolant--2P121-NC

₹ 9,017.15

1 Piece(s) 7 Day(s) or more 223508.000.15-3.00350-UndersizedNo Coolant--2P122-NC

₹ 9,017.15

1 Piece(s) 7 Day(s) or more 3235012.000.15-4.50350-UndersizedNo Coolant--2P122-NC

₹ 10,619.07

1 Piece(s) 7 Day(s) or more 4246016.000.15-6.00460-UndersizedNo Coolant--2P122-NC

₹ 10,619.07

1 Piece(s) 7 Day(s) or more 5256020.000.15-7.50560-UndersizedNo Coolant--2P122-NC

₹ 10,619.07

1 Piece(s) 7 Day(s) or more 6266524.000.15-9.00665-UndersizedNo Coolant--2P122-NC

₹ 14,214.00

1 Piece(s) 7 Day(s) or more 8288032.000.15-12.00880-UndersizedNo Coolant--2P122-NC

₹ 19,197.89

1 Piece(s) 7 Day(s) or more 102108940.000.15-15.001089-UndersizedNo Coolant--2P122-NC

₹ 27,858.40

1 Piece(s) 7 Day(s) or more 1221210048.000.15-18.0012100-UndersizedNo Coolant--2P122-NC

₹ 44,942.38

1 Piece(s) 7 Day(s) or more 1621612064.000.15-24.0016120-UndersizedNo Coolant--2P122-NC

₹ 72,349.05

1 Piece(s) 7 Day(s) or more 2022015080.000.15-30.0020150-UndersizedNo Coolant--2P122-NC

₹ 10,002.95

1 Piece(s) 7 Day(s) or more 322.906032.000.15h104.002.9-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

₹ 11,781.65

1 Piece(s) 7 Day(s) or more 423.806032.000.15h105.003.8-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

₹ 11,781.65

1 Piece(s) 7 Day(s) or more 524.807042.000.15h1084.8-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

₹ 11,781.65

1 Piece(s) 7 Day(s) or more 625.810064.000.15h109.005.8-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

₹ 15,756.98

1 Piece(s) 7 Day(s) or more 827.810064.000.15h10117.8-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

₹ 21,332.87

1 Piece(s) 7 Day(s) or more 1029.7010060.000.15h1015.009.7-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

₹ 30,943.04

1 Piece(s) 7 Day(s) or more 12211.7012580.000.15h1017.0011.7-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

₹ 50,044.13

1 Piece(s) 7 Day(s) or more 16215.7012577.000.15h1023.0015.7-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

₹ 80,417.56

1 Piece(s) 7 Day(s) or more 20219.70150100.000.15h102619.7-90UndersizedNo CoolantCoromantSquare, Center Cut2P123-NG

₹ 6,408.02

1 Piece(s) 7 Day(s) or more 223388.00--8338-UndersizedNo Coolant--2P160-NA

₹ 6,408.02

1 Piece(s) 7 Day(s) or more --33812.00--12.00338-Under sizeWithout coolant--2P160-NA

₹ 7,226.38

1 Piece(s) 7 Day(s) or more 4245014.00--14.00450-UndersizedNo Coolant--2P160-NA

₹ 7,226.38

1 Piece(s) 7 Day(s) or more 5265716.00--16.00657-UndersizedNo Coolant--2P160-NA

₹ 7,226.38

1 Piece(s) 7 Day(s) or more 6266522.00--22665-UndersizedNo Coolant--2P160-NA

₹ 9,456.47

1 Piece(s) 7 Day(s) or more 8288028.00--28.00880-UndersizedNo Coolant--2P160-NA

₹ 13,383.58

1 Piece(s) 7 Day(s) or more 102109032.00--321090-UndersizedNo Coolant--2P160-NA

₹ 19,078.67

1 Piece(s) 7 Day(s) or more 1221210038.00--3812100-UndersizedNo Coolant--2P160-NA

₹ 8,295.22

1 Piece(s) 7 Day(s) or more 223508.000.15-8350-UndersizedNo Coolant--2P170-NA

₹ 8,295.22

1 Piece(s) 7 Day(s) or more 3235012.000.15-12.00350-UndersizedNo Coolant--2P170-NA

₹ 9,765.87

1 Piece(s) 7 Day(s) or more 4246016.000.15-16.00460-UndersizedNo Coolant--2P170-NA

₹ 9,765.87

1 Piece(s) 7 Day(s) or more 5256020.000.15-20.00560-UndersizedNo Coolant--2P170-NA

₹ 9,765.87

1 Piece(s) 7 Day(s) or more 6266524.000.15-24.00665-UndersizedNo Coolant--2P170-NA

₹ 14,333.20

1 Piece(s) 7 Day(s) or more 7277928.000.15-28.00779-UndersizedNo Coolant--2P170-NA

₹ 13,027.29

1 Piece(s) 5 Day(s) or more 8287932.000.15-32879-UndersizedNo Coolant--2P170-NA

₹ 19,909.11

1 Piece(s) 7 Day(s) or more 9298836.000.15-36.00988-UndersizedNo Coolant--2P170-NA

₹ 17,654.91

1 Piece(s) 7 Day(s) or more 102108840.000.15-40.001088-UndersizedNo Coolant--2P170-NA

₹ 25,723.42

1 Piece(s) 7 Day(s) or more 122129948.000.15-48.001299-UndersizedNo Coolant--2P170-NA

₹ 34,621.00

1 Piece(s) 7 Day(s) or more 1421410556.000.15-56.0014105-UndersizedNo Coolant--2P170-NA

₹ 41,383.60

1 Piece(s) 7 Day(s) or more 1621612064.000.15-64.0016120-UndersizedNo Coolant--2P170-NA

₹ 66,416.87

1 Piece(s) 7 Day(s) or more 2022015080.000.15-80.0020150-UndersizedNo Coolant--2P170-NA
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Corner Radius (rε)
(mm)
Blade diameter tolerance Maximum Cutting
(mm)
Connection Size Function Length
(mm)
Cutting Angle
(°)
Shank Type Coolant Standard Specifications Tool Style

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Type Square Machining Application Plane / Side
Torsion Angle (θ) Weak torsion (15 to 25˚) Torsion Angle Details(°) 25 Material type H10F
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list