(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Dedicated CoroMill Plura End Mill For Roughing 2S220

Dedicated CoroMill Plura End Mill For Roughing 2S220
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,270₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
2S220-0300-020-NC-H10F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,269.76

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 3 work material Aluminum / Copper Blade length (ℓ)(mm) 8.8
Number of flutes(sheet) 2 Type Square Shank diameter (d)(mm) 3
Overall Length (L)(mm) 38 Machining Application Plane Torsion Angle (θ) Standard torsion (30-40°)
Neck diameter (D₄)(mm) 2.70 Usable length(mm) 4.50 Corner Radius (rε)(mm) 0.2
Torsion Angle Details(°) 30 Blade diameter tolerance h10 Shank diameter tolerance h6
Material type H10F Cutting Angle(°) 90 Shank Type Cylinder Shank (With Neck)
Standard Coromant Specifications Square Corner R, Center Cut Main body half taper angle(°) 30
Tool Style 2S220-NC

Please check the type/dimensions/specifications of the part 2S220-0300-020-NC-H10F in the Dedicated CoroMill Plura End Mill For Roughing 2S220 series.

X
whatsapp-qr whatsapp-icon