(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Blade diameter (D)(φ) | 2 | work material | Aluminum / Copper | Blade length (ℓ)(mm) | 4 |
---|---|---|---|---|---|
Number of flutes(sheet) | 2 | Type | Square | Shank diameter (d)(mm) | 3 |
Overall Length (L)(mm) | 38 | Machining Application | Plane | Torsion Angle (θ) | Standard torsion (30-40°) |
Usable length(mm) | 4 | Corner Radius (rε)(mm) | 0.15 | Torsion Angle Details(°) | 30 |
Blade diameter tolerance | h10 | Shank diameter tolerance | h6 | Material type | H10F |
Cutting Angle(°) | 90 | Shank Type | Cylindrical Shank | Standard | Coromant |
Specifications | Square, Center Cut | Main body half taper angle(°) | 30 | Tool Style | 2P232-NA |
Please check the type/dimensions/specifications of the part 2P232-0200-NA-H10F in the CoroMill Plura - Dedicated End Mill for Rough Machining 2P232 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy