(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CoroMill Plura - Dedicated End Mill for Rough Machining 2P230

CoroMill Plura - Dedicated End Mill for Rough Machining 2P230
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,052₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
2P230-0300-NA-H10F
2P230-0400-NA-H10F
2P230-0500-NA-H10F
2P230-0600-NA-H10F
2P230-0800-NA-H10F
2P230-1000-NA-H10F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Usable length
(mm)
Corner Chamfer Corner Chamfer Width

₹ 6,051.73

1 Piece(s) 7 Day(s) or more 376577.00--

₹ 7,119.24

1 Piece(s) 7 Day(s) or more 486578.00--

₹ 7,119.24

1 Piece(s) 7 Day(s) or more 51065710.00--

₹ 7,119.24

1 Piece(s) 7 Day(s) or more 61065710.00--

₹ 9,504.69

1 Piece(s) 7 Day(s) or more 81686316.00--

₹ 12,909.44

1 Piece(s) 7 Day(s) or more 1019107219.0045°0.100

Loading...

  1. 1

Basic Information

work material Aluminum / Copper Number of flutes(sheet) 1 Type Square
Machining Application Plane Torsion Angle (θ) Standard torsion (30-40°) Torsion Angle Details(°) 30
Blade diameter tolerance h10 Shank diameter tolerance h6 Material type H10F
Cutting Angle(°) 90 Shank Type Cylindrical Shank Standard DIN 6527 L
Specifications Square, Center Cut Tool Style 2P230-NA
X
whatsapp-qr whatsapp-icon