(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High quality carbide end mill tools for a highly productive, efficient and reliable milling solution
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Usable length (mm) | Main body half taper angle (°) | Corner Chamfer Width |
---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,409.60 | 1 Piece(s) | 5 Day(s) or more | 2 | 7.5 | 6 | 57 | 7.50 | 30 | 0.150 | ||
₹ 9,409.60 | 1 Piece(s) | 5 Day(s) or more | 3 | 8.5 | 6 | 57 | 8.50 | 30 | 0.150 | ||
₹ 10,465.04 | 1 Piece(s) | 5 Day(s) or more | 4 | 11.5 | 6 | 57 | 11.50 | 30 | 0.150 | ||
₹ 10,465.04 | 1 Piece(s) | 5 Day(s) or more | 5 | 13.5 | 6 | 57 | 13.50 | 30 | 0.150 | ||
₹ 10,465.04 | 1 Piece(s) | 5 Day(s) or more | 6 | 13.5 | 6 | 57 | 13.50 | - | 0.150 | ||
₹ 14,689.49 | 1 Piece(s) | 5 Day(s) or more | 8 | 19.5 | 8 | 63 | 19.50 | - | 0.150 | ||
₹ 18,485.33 | 1 Piece(s) | 5 Day(s) or more | 10 | 22.5 | 10 | 72 | 22.50 | - | 0.150 | ||
₹ 24,891.65 | 1 Piece(s) | 5 Day(s) or more | 12 | 26.5 | 12 | 83 | 26.50 | - | 0.150 | ||
₹ 29,875.53 | 1 Piece(s) | 5 Day(s) or more | 14 | 26.5 | 14 | 83 | 26.50 | - | 0.200 | ||
₹ 39,722.76 | 1 Piece(s) | 5 Day(s) or more | 16 | 32.5 | 16 | 92 | 32.50 | - | 0.200 | ||
₹ 59,180.13 | 1 Piece(s) | 5 Day(s) or more | 20 | 38.5 | 20 | 104 | 38.50 | - | 0.200 | ||
₹ 81,367.20 | 1 Piece(s) | 5 Day(s) or more | 25 | 45.5 | 25 | 121 | 45.50 | - | 0.200 |
Loading...
work material | Stainless Steel / Titanium | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Machining Application | Plane | Torsion Angle (θ) | Variable lead | Torsion Angle Details(°) | 41 |
Blade diameter tolerance | h10 | Shank diameter tolerance | h6 | Material type | 1640 |
Cutting Angle(°) | 90 | Shank Type | Cylindrical Shank | Standard | DIN 6527 L |
Specifications | Square, Center Cut / Uneven Helix Angle | Tool Style | 2P341-MA | Corner Chamfer | 45° |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy