(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

CoroMill Plura End Mill R216 (Hardness 48 HRC or less), for Rough Machining and Medium Finishing (Part Number)

CoroMill Plura End Mill R216 (Hardness 48 HRC or less), for Rough Machining and Medium Finishing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,945₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality carbide end mill tools for a highly productive, efficient and reliable milling solution

Part Number
R216.23-04050BCC11P-1620
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Corner Radius (rε)
(mm)
Twist
(mm²)
Maximum Cutting
(mm)
Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

₹ 11,394.58

1 Piece(s) 5 Day(s) or more 43657153.80.511.211Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium Type Square Coating PVD
Machining Application Plane Torsion Angle (θ) Powerful Torsion (45°-60°) Torsion Angle Details(°) -50
Blade diameter tolerance h9 Shank diameter tolerance h6 Material type GC1620
Other Processing Applications Ramping

Please check the type/dimensions/specifications of the part R216.23-04050BCC11P-1620 in the CoroMill Plura End Mill R216 (Hardness 48 HRC or less), for Rough Machining and Medium Finishing series.

Product variants

Part Number
R216.23-02050ACC07P-1620
R216.23-03050ACC08P-1620
R216.23-05050BCC13P-1620
R216.24-06050BCC13P-1620
R216.24-06050CCC13P-1620
R216.24-08050BCC19P-1620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter (D₄)
(mm)
Corner Radius (rε)
(mm)
Twist
(mm²)
Maximum Cutting
(mm)
Drilling Shank length End Mill Design Shank Type Rotation Direction Coolant Specifications

₹ 10,975.35

1 Piece(s) 5 Day(s) or more 236579.51.920.25.67Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

₹ 10,975.35

1 Piece(s) 5 Day(s) or more 33657102.90.388Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

₹ 12,672.36

1 Piece(s) 5 Day(s) or more 53657164.750.51413Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

₹ 11,058.38

1 Piece(s) 5 Day(s) or more 64657195.70.51613Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

₹ 9,945.35

1 Piece(s) 5 Day(s) or more 64657195.711613Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch

₹ 14,689.49

1 Piece(s) 5 Day(s) or more 84863257.60.522.419.0Drilling ToolLong TypeCorner Rounded SquareCylinder Shank (With Neck)Right HandedExternal LubricationCenter Cut / Double Flute / Hardness: 48 HRC or Less / Unequally Divided Pitch