(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ATG/BTG Torque Gauge (With Pointer)

ATG/BTG Torque Gauge (With Pointer)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • This product may not include a provisional statement of delivery. Please note this in advance.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 38,373.38 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ATG09CN-S
ATG1.5CN-S
ATG3CN-S
ATG6CN-S
ATG12CN-S
ATG24CN-S
BTG15CN-S
BTG24CN-S
BTG36CN-S
BTG60CN-S
BTG90CN-S
BTG150CN-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Chuckable diameter
(mm)
Mass
(g)

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.001 ~ 0.009 0.0002 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.002 ~ 0.015 0.0002 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.003 ~ 0.03 0.0005 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 19 Day(s) or more 0.006 ~ 0.06 0.001 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.01 ~ 0.12 0.002 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.03 ~ 0.24 0.005 99 1 ~ φ6.5 180

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.02 ~ 0.15 0.002 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.03 ~ 0.24 0.005 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.04 ~ 0.36 0.005 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.06 ~ 0.6 0.01 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 8 Day(s) or more 0.1 ~ 0.9 0.01 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.2 ~ 1.5 0.02 135 1 ~ φ8.5 520

Basic Specifications

  • Product Type
    Torque Wrench Checker
  • Load direction
    Left/Right
  • Torque Precision(±%)
    2
  • Details Type
    Analog Type Torque Torque Gauge
  • Features
    Handheld Torque Gauge for Minute Torque Measurements. The tip is a chuck with three nails, An analog needle is attached to the scale on the body side by default.
  • Specifications
    Hand-held Type
  • Application
    For Minute Torque Measurements, Inspection and Tightening Performance

Product Description

[Specifications]
·This is a hand-held type torque gauge with a memory pointer for measuring minute torque.

Part Number
ATG09CN-S
ATG1.5CN-S
ATG3CN-S
ATG6CN-S
ATG12CN-S
ATG24CN-S
BTG15CN-S
BTG24CN-S
BTG36CN-S
BTG60CN-S
BTG90CN-S
BTG150CN-S
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Chuckable diameter
(mm)
Mass
(g)

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.001 ~ 0.009 0.0002 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.002 ~ 0.015 0.0002 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.003 ~ 0.03 0.0005 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 19 Day(s) or more 0.006 ~ 0.06 0.001 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.01 ~ 0.12 0.002 99 1 ~ φ6.5 180

₹ 38,373.38

1 Piece(s) 5 Day(s) or more 0.03 ~ 0.24 0.005 99 1 ~ φ6.5 180

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.02 ~ 0.15 0.002 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.03 ~ 0.24 0.005 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.04 ~ 0.36 0.005 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.06 ~ 0.6 0.01 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 8 Day(s) or more 0.1 ~ 0.9 0.01 135 1 ~ φ8.5 520

₹ 53,689.36

1 Piece(s) 5 Day(s) or more 0.2 ~ 1.5 0.02 135 1 ~ φ8.5 520

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon