(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Analog type torque meter

Analog type torque meter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • This product may not include a provisional statement of delivery. Please note this in advance.
  • Order Qty :
  • Starting From :
    ₹ 134,371.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4TM10MN
4TM15MN
4TM25MN
4TM50MN
4TM75MN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.001 ~ 0.01 0.0002

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.0015 ~ 0.015 0.0005

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.0025 ~ 0.025 0.0005

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.005 ~ 0.05 0.001

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.008 ~ 0.075 0.002

Basic Specifications

  • Product Type
    Torque Wrench Checker
  • Overall Length(mm)
    252
  • Load direction
    Left/Right
  • Torque Precision(±%)
    2
  • Details Type
    Analog Type Torque Meter
  • Overall Width(mm)
    158
  • Full height(mm)
    110
  • Chuckable diameter(mm)
    φ14 ~ φ110
  • Mass(g)
    3000
  • Features
    The Clamp is a sliding type by moving the 4 poles, so it can firmly grasp any shape. Can be carried conveniently because it can be used without screws to fix the body down.
  • Specifications
    Stationary
  • Application
    Measuring the opening torque of container caps, operating torque tests, strength tests, etc.

Product Description

An analog (mechanical) torque meter that measures tightening torque, cap tightening, spring force, etc.

Part Number
4TM10MN
4TM15MN
4TM25MN
4TM50MN
4TM75MN
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.001 ~ 0.01 0.0002

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.0015 ~ 0.015 0.0005

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.0025 ~ 0.025 0.0005

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.005 ~ 0.05 0.001

₹ 134,371.76

1 Piece(s) 8 Day(s) or more 0.008 ~ 0.075 0.002

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon