(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

17568 노가

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,025₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2.6mm N날 장착가능한 테리버

Part Number
TB1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,024.98

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Set work material Iron and Steel / Aluminum / Plastic
Material HSS Blade tip angle 40 Blade Width(mm) 2.6
경도 62-64RC 구성 8mm 육각 알루미늄 TB핸들, N1날 Features 디버링 작업이 어려운 곳에 적합. 날 교환이 가능하여 영구적 사용가능. 2.6mm날 사용. 오른손잡이용

Please check the type/dimensions/specifications of the part TB1000 in the 17568 노가 series.