(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Idling Type Torque Wrench QSPCA

Idling Type Torque Wrench QSPCA

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 29,621.78 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
QSPCA6N
QSPCA12N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Torque Precision
(±%)
Mass
(g)

₹ 29,621.78

1 Piece(s) 15 Day(s) or more 2 ~ 6 6 330

₹ 29,621.78

1 Piece(s) 13 Day(s) or more 4 ~ 12 4 640

Basic Specifications

  • Product Type
    Single Function Type
  • Insertion Angle(mm)
    6.35
  • Overall Length(mm)
    197
  • Load direction
    Right
  • Details Type
    QSPCA Type
  • Features
    It is a slip type torque wrench and there is no over torque (over tightening). Head Ratchet has 36 increments, and swing width of 10 degrees, which is useful for tightening in narrow spaces.
  • Specifications
    The QSPCA series is ESD (electrostatic discharge) -compatible. With Ratchet.

Product Description

An easy to operate idling type torque wrench with no differences according to each user

Part Number
QSPCA6N
QSPCA12N
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Torque adjustment range
(N·m)
Torque Precision
(±%)
Mass
(g)

₹ 29,621.78

1 Piece(s) 15 Day(s) or more 2 ~ 6 6 330

₹ 29,621.78

1 Piece(s) 13 Day(s) or more 4 ~ 12 4 640

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon