- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Specifications of F-127
-
- Product Type
- Related Item
-
- Other
- Option
-
- Size
- Wire diameter X length:1.25 mm2 X 2 m
-
- Set Contents (Pcs.)
- 2 pcs.
-
- Supplementary explanation
- Earth Seal 5 sheets
-
- Contents
- 1 Set (Ground Wire X 2, Ground Seal X 5)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Contents |
|
₹ 1,402.67
|
1 Pack(s)
|
2 Pieces Per Package
|
|
6 Day(s) or more
|
1 Set (Ground Wire X 2, Ground Seal X 5) |
Basic Specifications
-
- Product Type
- Related Item
-
- Other
- Option
-
- Size
- Wire diameter X length:1.25 mm2 X 2 m
-
- Set Contents (Pcs.)
- 2 pcs.
-
- Supplementary explanation
- Earth Seal 5 sheets
-
- Contents
- 1 Set (Ground Wire X 2, Ground Seal X 5)
Product Description
A crimped ground cable for anti-static mats which can create a secure connection with the mat.
[Features]
· No need to be worried about easy detachment, as there are spikes on both sides that firmly stick to the mat.
· Since connection failure such as peeling does not occur, the reliability is high. The connection method is suitable for long-term use.
· Simple installation just by placing the fittings on the edges of the mat, then pinching and pressing with pliers.
· Dedicated tools are not required.
· The ground is protected with the supplied earth seal.
· Ground connection location can be understood at a glance, eliminating the hassle of finding the ground connection location during periodic maintenance.
[Applications]
· For anti-static countermeasures.
Specifications of F-127
-
- Product Type
- Related Item
-
- Other
- Option
-
- Size
- Wire diameter X length:1.25 mm2 X 2 m
-
- Set Contents (Pcs.)
- 2 pcs.
-
- Supplementary explanation
- Earth Seal 5 sheets
-
- Contents
- 1 Set (Ground Wire X 2, Ground Seal X 5)
Part Number |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Contents |
|
₹ 1,402.67
|
1 Pack(s)
|
2 Pieces Per Package
|
|
6 Day(s) or more
|
1 Set (Ground Wire X 2, Ground Seal X 5) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●A caulking type ground wire.
●Grounding seal attached, and the part of grounding connection can be seen with a quick glance.Usage
●For grounding of the mat.Specification
●Grounding Wire(m):2.0
●Wire Diameter(mm2):1.25
●SPQ(set):10Accessories
●Grounding seal: 5 Sheets
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy