- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
IRIS Carrying Hose Reel 30 m Gray
Specifications of 30M-C
-
- Product Type
- High pressure washing machine
-
- Function
- Cold Water
-
- Specifications
- Hand-operated type
-
- Applicable Hose Length(m)
- 30
-
- Compatible Hose Inner Diameter×Outer Diameter(mm)
- 4〜18×15
-
- External Dimensions(mm)
- 530×410×730
-
- Operating Pressure(Mpa)
- 0.3
-
- Side hose(m)
- 3
-
- Trusco Code
- 475-0144
-
- Weight(kg)
- 9.4
-
- Frame, Drum Material
- Polypropylene (PP)
-
- Hose material
- Polyvinyl chloride coated steel pipe
-
- Features 1
- 6 switchable water flow patterns. Easily movable no matter the location.
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 16,053.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Basic Specifications
-
- Product Type
- High pressure washing machine
-
- Function
- Cold Water
-
- Specifications
- Hand-operated type
-
- Applicable Hose Length(m)
- 30
-
- Compatible Hose Inner Diameter×Outer Diameter(mm)
- 4〜18×15
-
- External Dimensions(mm)
- 530×410×730
-
- Operating Pressure(Mpa)
- 0.3
-
- Side hose(m)
- 3
-
- Trusco Code
- 475-0144
-
- Weight(kg)
- 9.4
-
- Frame, Drum Material
- Polypropylene (PP)
-
- Hose material
- Polyvinyl chloride coated steel pipe
-
- Features 1
- 6 switchable water flow patterns. Easily movable no matter the location.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·With casters for easy carrying
·It is possible to switch between 6 patterns of water flow.
·Easy to move anywhere.
Specifications of 30M-C
-
- Product Type
- High pressure washing machine
-
- Function
- Cold Water
-
- Specifications
- Hand-operated type
-
- Applicable Hose Length(m)
- 30
-
- Compatible Hose Inner Diameter×Outer Diameter(mm)
- 4〜18×15
-
- External Dimensions(mm)
- 530×410×730
-
- Operating Pressure(Mpa)
- 0.3
-
- Side hose(m)
- 3
-
- Trusco Code
- 475-0144
-
- Weight(kg)
- 9.4
-
- Frame, Drum Material
- Polypropylene (PP)
-
- Hose material
- Polyvinyl chloride coated steel pipe
-
- Features 1
- 6 switchable water flow patterns. Easily movable no matter the location.
-
- Amount Of Content
- 1 unit
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
₹ 16,053.22
|
1 Piece(s)
|
|
5 Day(s) or more
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
Product Specifications
Features
●Hose reel with casters that is convenient to carry.Specification
●Hose Length(m):30
●Compatible Hose(mm) Inner Diameter x Outer Diameter:14 to 18 x 15
●Faucet Side Hose Length: 1.5m(with one touch faucet attachment)
●Side Hose: 3mMaterials
●Frame/Drum: Polypropylene(PP), ABS Resin
●Hose: PVC Vinyl
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy